Page top

H7BX

Multifunction Counter (DIN 72 × 72)

H7BX

DIN 72×72 mm Multifunction Counter with a Bright,Easy-to-view, Negative Transmissive LCD.

• Highly visible display with backlit transmissive LCD.

• Selectable display color (red/green) enables checking output status at a distance.

• Easy operation with a key for each digit.

• Perform all basic settings with a DIP switch.

• Provides a total and preset counter, batch counter, dual counter, and tachometer (See note.).

• Wide range of inputs accepted for NPN/PNP inputs (multi-inputs) and 2-wire DC sensors.

• Complies with UL, CSA, and CE marking.

• Degree of protection: IP54 equivalent (front section only).

Note: The functions that can be selected depend on the model.