Page top

E5CN-H

Advanced Digital Temperature Controller (48 x 48 mm)

E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

High-resolution display with 5 digits/0.01°C display in a compact Controller (48 x 48 mm).

High-speed sampling cycle of 60 ms.

High Accuracy
Thermocouple/Pt input: ±0.1% of PV
Analog input: ±0.1% FS

Universal inputs on all models (thermocouple, PT, or analog input) to handle various sensors with one Controller.

A PV/SV-status display function can be set to automatically alternate between displaying the status of the Temperature Controller (auto/manual, RUN/STOP, and alarms) and the PV or SV.

Flexible contact outputs with logic operations (AND, OR, and delays) set from the Support Software (CX-Thermo Ver. 4.0)

Preventive maintenance for relays in the Temperature Controller using a Control Output ON/OFF Counter.

Main I/O Functions

E5CN-H Features 9 E5CN-H_Features