Page top

E5CN-H

Advanced Digital Temperature Controller (48 x 48 mm)

E5CN-H

A New High-performance Controller: High Resolution, High Speed, and High Input Accuracy. Logic Operations and Preventive Maintenance Function.

Controllers

Size Case
Color
Power supply
voltage
Auxiliary
output
Control output 1 Model
1/16 DIN
48 × 48 × 78
(W × H × D)
Black 100 to 240 VAC 2 Relay output E5CN-HR2M-500
Voltage output (for driving SSR) E5CN-HQ2M-500
Current output E5CN-HC2M-500
Linear voltage output E5CN-HV2M-500
24 VAC/VDC 2 Relay output E5CN-HR2MD-500
Voltage output (for driving SSR) E5CN-HQ2MD-500
Current output E5CN-HC2MD-500
Linear voltage output E5CN-HV2MD-500
Silver 100 to 240 VAC 2 Relay output E5CN-HR2M-W-500
Voltage output (for driving SSR) E5CN-HQ2M-W-500
Current output E5CN-HC2M-W-500
24 VAC/VDC 2 Relay output E5CN-HR2MD-W-500
Voltage output (for driving SSR) E5CN-HQ2MD-W-500
Current output E5CN-HC2MD-W-500

Option Units

One of the following Option Units can be mounted to provide the E5CN with additional functions.

Functions Model
Communications
RS-485
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
E53-CNHH03N2
Heater burnout/SSR
failure/Heater
overcurrent detection
Event
inputs
E53-CNHBN2
Communications
RS-485
Control output 2
(Voltage for
driving SSR)
E53-CNQ03N2
Communications
RS-485
Heater burnout/SSR
failure/Heater
overcurrent detection
E53-CNH03N2
Communications
RS-485
E53-CN03N2
Event
inputs
E53-CNBN2
Heater burnout/SSR
failure/Heater
overcurrent detection
Control output 2
(Voltage for
driving SSR)
E53-CNQHN2
3-phase heater burnout/
SSR failure/Heater
overcurrent detection
Control output 2
(Voltage for
driving SSR)
E53-CNQHHN2
Event
inputs
Control output 2
(Voltage for
driving SSR)
E53-CNQBN2
Control output 2
(Voltage for
driving SSR)
Transfer
Output
E53-CNQFN2
Event
inputs
Transfer
Output
E53-CNBFN2
Communications
RS-232C
Control output 2
(Voltage for
driving SSR)
E53-CNQ01N2
Communications
RS-232C
E53-CN01N2
Communications
RS-232C
Heater burnout/SSR
failure/Heater
overcurrent detection
E53-CNH01N2

Note: These Option Units are applicable only to models released after January 2008.

Accessories (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ1

Terminal Cover

Model
E53-COV17

Note: 1. The Terminal Cover comes with the E5CN-[][][]-500 models.
           2. The E53-COV10 cannot be used.

Waterproof Packing

Model
Y92S-P8

Note: Waterproof Packing is included with the controller only for models with terminal blocks.

Current Transformers (CTs)

Hole diameter Model
5.8 dia. E54-CT1
12.0 dia. E54-CT3

Adapter

Connectable models Model
Terminal type Y92F-45

Note: Use this Adapter when the panel has been previously prepared for the E5B[].

DIN Track Mounting Adapter

Model
Y92F-52

Front cover

Type Model
Hard Front Cover Y92A-48B
Soft Front Cover Y92A-48D

CX-Thermo Support Software

Model
EST2-2C-MV4

Mounting Adapter

Model
Y92F-49

Note: This Mounting Adapter is provided with the Digital Temperature Controller.