|
Number of phases |
Insulation method |
Operation indicator |
Rated input voltage |
Zero cross function |
Type |
Applicable load *1 |
Number of poles |
Model |
|---|---|---|---|---|---|---|---|---|
| Three- phase |
Phototriac coupler |
Yes (yellow) |
12 to 24 VDC |
Yes | DIN track mounting * 2 |
15 A, 100 to 240 VAC |
3 | G3PE-215B-3N DC12-24 |
| 2 | G3PE-215B-2N DC12-24 | |||||||
| 25 A, 100 to 240 VAC |
3 | G3PE-225B-3N DC12-24 | ||||||
| 2 | G3PE-225B-2N DC12-24 | |||||||
| 35 A, 100 to 240 VAC |
3 | G3PE-235B-3N DC12-24 | ||||||
| 2 | G3PE-235B-2N DC12-24 | |||||||
| 45 A, 100 to 240 VAC |
3 | G3PE-245B-3N DC12-24 | ||||||
| 2 | G3PE-245B-2N DC12-24 | |||||||
| 15 A, 200 to 480 VAC |
3 | G3PE-515B-3N DC12-24 | ||||||
| 2 | G3PE-515B-2N DC12-24 | |||||||
| 25 A, 200 to 480 VAC |
3 | G3PE-525B-3N DC12-24 | ||||||
| 2 | G3PE-525B-2N DC12-24 | |||||||
| 35 A, 200 to 480 VAC |
3 | G3PE-535B-3N DC12-24 | ||||||
| 2 | G3PE-535B-2N DC12-24 | |||||||
| 45 A, 200 to 480 VAC |
3 | G3PE-545B-3N DC12-24 | ||||||
| 2 | G3PE-545B-2N DC12-24 | |||||||
| Screw mounting |
15 A, 100 to 240 VAC |
3 | G3PE-215B-3 DC12-24 | |||||
| 2 | G3PE-215B-2 DC12-24 *3 | |||||||
| 25 A, 100 to 240 VAC |
3 | G3PE-225B-3 DC12-24 | ||||||
| 2 | G3PE-225B-2 DC12-24 | |||||||
| 35 A, 100 to 240 VAC |
3 | G3PE-235B-3 DC12-24 | ||||||
| 2 | G3PE-235B-2 DC12-24 | |||||||
| 45 A, 100 to 240 VAC |
3 | G3PE-245B-3 DC12-24 | ||||||
| 2 | G3PE-245B-2 DC12-24 | |||||||
| 15 A, 200 to 480 VAC |
3 | G3PE-515B-3 DC12-24 | ||||||
| 2 | G3PE-515B-2 DC12-24 *3 | |||||||
| 25 A, 200 to 480 VAC |
3 | G3PE-525B-3 DC12-24 | ||||||
| 2 | G3PE-525B-2 DC12-24 | |||||||
| 35 A, 200 to 480 VAC |
3 | G3PE-535B-3 DC12-24 | ||||||
| 2 | G3PE-535B-2 DC12-24 | |||||||
| 45 A, 200 to 480 VAC |
3 | G3PE-545B-3 DC12-24 | ||||||
| 2 | G3PE-545B-2 DC12-24 |