Page top

CJ1W-MD

CJ-series Mixed I/O Units

CJ1W-MD

A Wide Range of Basic Mixed I/O Units for Different Applications and Wiring Methods. This unit is available for CJ/NJ controller.

• Select the best interface for each application: Fujitsu connectors and MIL connectors.

• Select sinking outputs or sourcing outputs. The CJ1W-MD232 has load short-circuit protection.

• The ON and OFF response times can be set to between 0 and 32 ms in the Setup in the CPU Unit.

• Mixed I/O Units with 5-V TTL inputs are also available. *

• A wide variety of Connector-Terminal Block Conversion Units are available to allow you to easily wire external I/O devices.

* Applies to the CJ1W-MD563.