Page top

BF-[](R) / BS-1(T)

Electrode Holder

BF-[](R) / BS-1(T)

Complete Lineup for Use in High-temperature, High-pressure Environments or Where Exposed to Chemicals

(Unit: mm)

BF-1

BF-[](R) / BS-1(T) Dimensions 1

BF-3(R)
BF-5(R)

BF-[](R) / BS-1(T) Dimensions 2

BF-3(R)

BF-[](R) / BS-1(T) Dimensions 3

BF-5(R)

BF-[](R) / BS-1(T) Dimensions 4

BS-1

BF-[](R) / BS-1(T) Dimensions 6

* If it is not necessary to seal the tank inside and outside.
  The Electrode can be secured with F03-17 Nuts. (Refer to Data Sheet.)

BS-1S
BS-1S-1
BS-1S2

BF-[](R) / BS-1(T) Dimensions 7

BS-1T

BF-[](R) / BS-1(T) Dimensions 8

*1. All of the clamping section is made of fluororesin.
*2. If it is not necessary to seal the tank inside and outside.
       The Electrode can be secured with F03-18 Nuts. (Refer to Data Sheet.)
*3. The material of the Connecting Nuts is the same as the material of the BS-1T. Connecting Nuts made of HAS B,
       HAS C, or titanium, however, do not have the screw or screw hole labeled 2-M4 in the figure.
*4. The section shown with dotted lines is sold separately.