| Application | Model | |
|---|---|---|
| Liquid with low specific resistance | For 1-pole electrode | BF-1 |
| When sturdy mounting is required | For 3-pole electrode | BF-3 |
| For 3-pole electrode (2-wire) | BF-3R | |
| For 5-pole electrode | BF-5 | |
| For 5-pole electrode (2-wire) | BF-5R | |
| Applications where resistance to high-temperature, high-pressure is required
For 1-pole electrodes, 250°C, 1.96 Mpa |
BS-1 | |
| BS-1S | ||
| BS-1S-1 | ||
| BS-1S2 | ||
| High-pressure application where resistance
to corrosion is required |
For 1-pole electrode, SUS304 981 kPa | BS-1T SUS304 |
| For 1-pole electrode, SUS316 981 kPa | BS-1T SUS316 | |
| For 1-pole electrode, Titanium 981 kPa | BS-1T TITANIUM | |
| For 1-pole electrode, HAS B 981 kPa | BS-1T HAS B | |
| For 1-pole electrode, HAS C 981 kPa | BS-1T HAS C | |