Fast positioning operation: taking from 0.15 to 0.4 ms (min.) to start servo operation from PLC start command.
CJ-series Position Control Units with EtherCAT interface
about this Product Family
last update: September 23, 2012
Fast positioning operation: taking from 0.15 to 0.4 ms (min.) to start servo operation from PLC start command.
Support for Servomotors with Absolute Encoders
Monitor the Deviation between Axes during Linear Interpolation
A Wide Range of Positioning Operations
Comes with Memory Operation function.
Common control interface with pulse-train type position control unit (CJ1W-NC[][]4).
Fast communication of EtherCAT (250 μs min. communications cycle).
In addition to servo control, inverters, vision sensors, and other I/O devices that support EtherCAT can be connected.
Support for Servomotors Speed Control and Torque limit outputs.
last update: September 23, 2012