Page top

XS5, XS2, XS6

Industrial Ethernet Cables

XS5, XS2, XS6

Cables and Connectors for EtherNet/IP™, EtherCAT® and Other Industrial Ethernet Networks

(Unit: mm)

Cables with Standard RJ45 Connectors

Cable with Connectors on Both Ends (RJ45/RJ45)

Flexibility-improved Type (Standard Cable)
XS6W-6PUR8SS[][][][]CM-[]F

XS5, XS2, XS6 Dimensions 2

Cable with Connectors on Both Ends (RJ45/RJ45)

XS6W-6LSZH8SS[][][][]CM-[]

XS5, XS2, XS6 Dimensions 3

Cables with Rugged RJ45 Connectors, and Cables with M12 Connectors (Round Water-resistant Connectors)

Cable with Plug on One End (M12 Smartclick Straight)

XS5H-T421-[]M0-K

XS5, XS2, XS6 Dimensions 5

Cable with Plugs on Both End (M12 Smartclick Straight/M12 Smartclick Straight)

XS5W-T421-[]M2-K
XS5W-T421-[]M2-KR
XS5W-T421-[]M2-Y
XS5W-T421-[]M2-YR

XS5, XS2, XS6 Dimensions 6

Cable with Plugs on Both Ends (M12 Smartclick Straight/RJ45)

XS5W-T421-[]MC-K
XS5W-T421-[]MC-KR
XS5W-T421-[]MC-Y
XS5W-T421-[]MC-YR

XS5, XS2, XS6 Dimensions 7

Cable with Plug on One End and Socket on Other End (M12 Smartclick Straight/M12 Smartclick Straight)

XS5W-T421-[]M1-K
XS5W-T421-[]M1-KR

XS5, XS2, XS6 Dimensions 8

Cable with Plug on One End and Socket on Other End (M12 Smartclick Straight/RJ45)

XS5W-T421-[]ME-K

XS5, XS2, XS6 Dimensions 9

Cable with Socket on Both End (M12 Smartclick straight/M12 Smartclick straight)

XS5W-T421-[]M3-K
XS5W-T421-[]M3-YR

XS5, XS2, XS6 Dimensions 10

Cable with Plug One End (M12 Smartclick Right-angle)

XS5H-T422-[]M0-K

XS5, XS2, XS6 Dimensions 11

Cable with Plugs on Both Ends (M12 Smartclick Right-angle/M12 Smartclick Right-angle)

XS5W-T422-[]M2-K

XS5, XS2, XS6 Dimensions 12

Cable with Plugs on Both Ends (M12 Smartclick Right-angle/RJ45)

XS5W-T422-[]MC-K

XS5, XS2, XS6 Dimensions 13

Cable with Plugs on Both Ends (RJ45/RJ45)

XS5W-T421-[]MD-K
XS5W-T421-[]MD-KR
XS5W-T421-[]MD-YR

XS5, XS2, XS6 Dimensions 14

Cable with Plugs on Both Ends (M12 Smartclick Straight/M12 Smartclick Straight)

Shield Strengthening Model
XS5W-T421-[]M2-SS

XS5, XS2, XS6 Dimensions 15

Cable with Plugs on Both Ends (M12 Smartclick Straight/RJ45)

Shield Strengthening Model
XS5W-T421-[]MC-SS

XS5, XS2, XS6 Dimensions 16

Cable with Plugs on Both Ends (M12 Screw Straight/M12 Screw Straight)

Shield Strengthening Model
XS2W-T421-[]M2-SS

XS5, XS2, XS6 Dimensions 17

Cable with Plugs on Both Ends (M12 Screw Straight/RJ45)

Shield Strengthening Model
XS2W-T421-[]MC-SS

XS5, XS2, XS6 Dimensions 18

RJ45 Assembly Connector

XS6G-T421-1

XS5, XS2, XS6 Dimensions 19

M12 Connector for Panel Mounting

XS5P-T42[]-5

XS5, XS2, XS6 Dimensions 20

Note 1: The panel cutout dimension is the same for Front-locking and Rearlocking Connectors.
Note 2: Rotational positioning is not possible for connector rotation.

M12 Panel-mounting PCB Straight Terminals

XS5P-T426-1

XS5, XS2, XS6 Dimensions 22