Page top

XS5, XS2, XS6

Industrial Ethernet Cables

XS5, XS2, XS6

Cables and Connectors for EtherNet/IP™, EtherCAT® and Other Industrial Ethernet Networks

Cables with Standard RJ45 Connectors

Specifications

Type Cable with Connectors on
Both Ends (RJ45/RJ45)/LSZH
Cable with Connectors on Both Ends
(RJ45/RJ45)/PUR
Model XS6W-6LSZH8SS[][][][]CM-[] XS6W-6PUR8SS[][][][]CM-[]F
Rated current 1 A (at 50°C)
Rated voltage * 30 VDC
Contact resistance 20 mΩ max.
Insulation resistance 500 MΩ min.
Withstand voltage 1,000 VDC for 60 s (leakage current: 1 mA max.)
Ambient operating
temperature
-20 to 75°C -30 to 75°C
Ambient storage
temperature
-20 to 75°C -20 to 70°C
Protective structure IP20

* Voltage varies by installation environment.

Materials and Finish

Connectors

Type Cable with Connectors on
Both Ends (RJ45/RJ45)/LSZH
Cable with Connectors on Both Ends
(RJ45/RJ45)/PUR
Model XS6W-6LSZH8SS[][][][]CM-[] XS6W-6PUR8SS[][][][]CM-[]F
Connector housing PC resin
Contacts Copper alloy/Gold plating
Shield Copper alloy/Nickel plating
Anchors ---
Anchors (tabs) ---
Cover
(structured to prevent
the tab from breaking)
PA resin

Cables

Type Cable with Connectors on
Both Ends
(RJ45/RJ45)/LSZH
Cable with Connectors on Both Ends
(RJ45/RJ45)/PUR
Model XS6W-6LSZH8SS[][][][]CM-[] XS6W-6PUR8SS[][][][]CM-[]F
Compliant standard IEC 60332-1 /UL444 IEC 61156-6, IEC11801, IEC 60332-1
Category Cat6A Cat6A
Number of cores AWG26
Outer diameter *1 6.3 dia. 6.5 dia.
Sheath color *2 Blue, Yellow, Green Blue, Yellow, Green
Sheath material LSZH PUR
Shield structure Single shield Double shield

XS5, XS2, XS6 Specifications 6

Cables with Rugged RJ45 Connectors, and Cables with M12 Connectors (Round Water-resistant Connectors)

Specifications

Type M12 RJ45
(including RJ45/M12
Connector cable type)
M12 Connectors
for Panel Mounting
Model XS5H-T42[]-[]M0-K
XS5W-T42[]-[]M1-[][]
XS5W-T42[]-[]M2-[][]
XS2W-T421-[]M2-SS
XS5W-T42[]-[]M3-[][]
XS5W-T42[]-[]MC-[][]
XS2W-T421-[]MC-SS
XS5W-T42[]-[]MD-[][]
XS5W-T42[]-[]ME-[][]
XS6G-T421-1
XS5P-T42[]-5
XS5P-T426-1
Rated current 3 A 2.5 A 4 A
Rated voltage *1 30 VDC 125 VDC
Contact resistance 40 mΩ max.
Insulation resistance 1,000 MΩ min. 500 MΩ min. 1,000 MΩ min.
Withstand voltage 1,000 VAC for 60 s (leakage current: 1 mA max.) 1,500 VAC for 60 s
(leakage current: 1 mA max.)
Ambient operating temperature -25 to 70°C *2
Ambient storage temperature -25 to 70°C
Protective structure M12: IEC IP67, RJ45: IEC IP20

*1. Voltage varies by installation environment.
*2. Use robot cable within a temperature range of 0 to 70°C to avoid wire breakage when moving.

Materials and Finish

Connectors

Model M12 RJ45
XS5H/W-T and
XS2W-T
XS5P-T42[]-5 XS5P-T426-1 XS5W-T and XS6G
Contact blocks PBT resin PA resin
Contacts Copper alloy/Gold plating
Anchors Zinc alloy/Nickel plating ---
Anchors (tabs) Stainless ---
Shield Stainless
Cover PBT resin ---
Sealing resin --- Epoxy resin ---
O-rings Rubber ---
Grounding fixture --- Copper alloy/Tin plating ---
Anchor cover --- Stainless ---
Nuts --- Copper alloy/Nickel plating ---

Cables

Model Standard Cable Robot Cable Shield Strengthening Model
(Standard Cable)
Compliant standard UL CM
Category Cat5e
Core/color AWG22 (7/0.26):
Yellow · Orange · White · Blue
AWG22 (7/24/0.05):
Yellow · Orange · White · Blue
AWG22 (7/0.26):
Yellow · Orange · White · Blue
Outer diameter *1 6.5 dia.
Sheath color *2 Light blue, Yellow Black
Sheath material PVC
Shield structure Double shield

XS5, XS2, XS6 Specifications 12