(Unit: mm)
Smart Sensors Laser Displacement Sensors CMOS Type
about this Product Family
last update: April 16, 2018
(Unit: mm)
Tolerance class IT16 applies to dimensions in thes data sheet unless otherwise specified.
* In the case of ZX2-LD50 (L), L=50, A=21 °
In the case of ZX2-LD100 (L), L=100, A=11.5 °
Note: Attach the enclosed ferrite core (16.5 dia., length: 30 mm) to the cable within 100 mm from the Sensor Head.
*1. Maximum height when cover open: 56
*2. Minimum length when connected: 50
* Length L is as follows.
ZX2-XC1R: 1 m, ZX2-XC4R: 4 m, ZX2-XC9R: 9 m, ZX2-XC20R: 20 m
Minimum bending radius: 30 mm
Note: Attach the enclosed ferrite cores (16.5 dia., length: 30 mm) within 100 mm of each end of the extension cable.
Material: Stainless steel (SUS304)
Thickness: 3.0 mm
Accessories: Phillips screws (M3×30): 2, Nut plate: 1
Material: Stainless steel (SUS304)
Thickness: 3.0 mm
Accessories: Phillips screws (M3×30): 2, Nut plate: 1
*Use this Mounting Bracket when installing the ZX2-LD100 (L) as a normal Diffuse-reflective or Regular-reflective Sensor Head.
Note: When securing the Sensor Head in the Mounting Bracket, insert the screws into the side of the Sensor Head where
the warning label is located and secure the Sensor Head into place.
Tilt the Sensor Head towards the workpiece as shown below.
Adjust the installation so that the angle is 10.5° ±0.1°.
* The mounting hole dimensions in parentheses (reference values) are for when the Sensor is installed at 10.5°.
*1 The measurement distance reference position is the Sensor’s sensing surface.
Note: When securing the Sensor Head in the Mounting Bracket, insert the screws into the side of the Sensor Head
where the warning label is located and secure the Sensor Head into place.
Mount the Sensor Head in relation to the workpiece as shown below.
* ZX2-LD50 (L): 50
ZX2-LD100 (L): 100
last update: April 16, 2018