| Model | ZX2-LD50L | ZX2-LD50 | ZX2-LD100L | ZX2-LD100 |
|---|---|---|---|---|
| Optical system | Diffuse reflective | |||
| Light source
(wave length) |
Visible-light semiconductor laser with a wavelength of 660 nm and an output of 1mW max. | |||
| Laser class | Class 1 (JIS, IEC/EN, FDA *5, GB/T) | |||
| Measurement center
point |
50 mm | 100 mm | ||
| Measurement range | ±10 mm | ±35 mm | ||
| Beam shape | Line | Spot | Line | Spot |
| Beam size *1 | Approx. 60 μm ×
2.6 mm |
Approx. 60 μm dia. | Approx.110 μm ×
2.7 mm |
Approx.110 μm dia. |
| Resolution *2 | 1.5μm | 5μm | ||
| Linearity *3 | ±0.05% F.S.
(40 to 50 mm) |
±0.1% F.S.
(40 to 50 mm) |
±0.05% F.S.
(65 to 100 mm) |
±0.1% F.S.
(65 to 100 mm) |
| Temperature
characteristic *4 |
0.02% F.S./°C | |||
| Ambient illumination | Incandescent lamp: 10,000 lx max. (on light receiving side) | |||
| Ambient temperature | Operating: 0 to 50 °C, Storage: -15 to 70 °C (with no icing or condensation) | |||
| Ambient humidity | Operating and storage: 35% to 85% (with no condensation) | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min. | |||
| Vibration resistance
(destruction) |
10 to 150 Hz, 0.7-mm double amplitude, 80 min. each in X, Y, and Z directions | |||
| Shock resistance
(destruction) |
300 m/s2 3 times each in six directions (up/down, left/right, forward/backward) | |||
| Degree of protection | IEC60529, IP67 | |||
| Connection method | Connector connection (standard cable length: 500 mm) | |||
| Weight (packed state) | Approx. 160 g (main unit only: Approx. 75 g) | |||
| Materials | Case and cover: PBT (polybutylene terephtahalate), Optical window: Glass, Internal thread: Brass, Cable: PVC | |||
| Accessories | Instruction sheet, Ferrite core ×1 (made by TDK Corp. ZCAT1730-0730A), Laser explanatory label (English), FDA Certification label | |||