Page top

E5CB

Temperature Controller (48 x 48 mm)

E5CB

Ideal for heater control, these Temperature Controllers offer the highest control performance at surprisingly low cost! Easy to Read with One of the Largest Character Displays Anywhere.

Ratings

Power supply voltage 100 to 240 VAC 50/60 Hz, 24 VAC 50/60 Hz, or 24 VDC
Operating voltage range 85% to 110% of rated supply voltage
Power consumption Approx. 3.5 VA (100 to 240 VAC)
Approx. 3.5 VA (24 VAC)
Approx. 2.5 W (24 VDC)
Sensor input Models with thermocouple inputs
Thermocouple: K, J, T, R, or S (JIS C 1602-1995, IEC60584-1)
Models with platinum resistance thermometer inputs
Platinum resistance thermometer: Pt100 (JIS C 1604-1997, IEC60751)
Control
output
Relay output SPST-NO, 250 VAC, 3 A (resistive load), electrical life: 100,000 operations,
minimum applicable load: 5 V, 10 mA
Voltage output
(for driving SSR)
Output voltage: 12 VDC +25%/-15% (PNP), max. load current: 21 mA, with short-circuit
protection circuit
Alarm
output
Relay output SPST-NO, 250 VAC, 1 A (resistive load), electrical life: 100,000 operations, minimum
load: 5 V, 10 mA
Control method ON/OFF control or 2-PID control (with auto-tuning)
Setting method Digital setting using front panel keys
Indication method 7-segment digital display and individual indicators
Character height: 16.2 mm (PV)
Other functions Temperature input shift, run/stop, protection functions, etc.
Ambient operating
temperature
-10 to 55°C (with no condensation or icing)/With a three-year guarantee: -10 to 50°C
Ambient operating humidity 25% to 85%
Storage temperature -25 to 65°C (with no condensation or icing)

Input Ranges

Models with Thermocouple Inputs

Model
(temperature input)
Set value Input type Range
°C °F
TC input 0 K -200 to 1,300 -300 to 2,300
1 -20.0 to 500.0 0.0 to 900.0
2 J -100 to 850 -100 to 1500
3 -20.0 to 400.0 0.0 to 750.0
4 T -200 to 400 -300 to 700
5 -199.9 to 400.0 -199.9 to 700.0
6 R 0 to 1,700 0 to 3,000
7 S 0 to 1,700 0 to 3,000

Default setting: 0
Applicable standards (K, J, T, R, S): JIS C1602-1995 and IEC 60584-1

Platinum Resistance Thermometer Input

Model
(temperature input)
Set value Input type Range
°C °F
Pt input 8 Pt100 -200 to 850 -300 to 1500
9 -199.9 to 500.0 -199.9 to 900.0

Default setting: 8
Applicable standards (Pt100): JIS C1604-1997 and IEC 60751

Alarm Types

Select alarm types out of the 11 alarm types listed in the following table.

Setting Alarm type Positive alarm
value (X)
Negative alarm
value (X)
Deviation alarm/
absolute value alarm
0 No alarm Output OFF
1 Upper/lower limit
Always ON Deviation alarm
2 Upper limit
Deviation alarm
3 Lower limit
Deviation alarm
4 Upper/lower range
Always OFF Deviation alarm
5 *2 Upper/lower limit standby sequence ON
Always OFF Deviation alarm
6 *2 Upper limit standby sequence ON
Deviation alarm
7 *2 Lower limit standby sequence ON
Deviation alarm
8 Absolute value upper limit
Absolute value alarm
9 Absolute value lower limit
Absolute value alarm
10 *2 Absolute value upper limit standby sequence ON
Absolute value alarm
11 *2 Absolute value lower limit standby sequence ON
Absolute value alarm
12 Do not set.

Note: 1. The default is 2.
           2. Alarms with a Standby Sequence
                 The alarm is blocked until the first safe-state is reached.
                 Unwanted alarm during start-up are prevented.

Example: Deviation Lower Limit Standby Sequence ON
The standby sequence is cleared when the alarm OFF condition has been met.

E5CB Specifications 10

The standby sequence is started again when any of the following conditions is met.
• Operation is started (power is turned ON or operation is switched from stop to run).
• The alarm value is changed.
• The temperature input offset is changed.
• The set point is changed.

Characteristics

Indication accuracy Thermocouple: (See note 1.)
(±0.5% of indicated value or ±1°C, whichever is greater) ±1 digit max.
Platinum resistance thermometer:
(±0.5% of indicated value or ±1°C, whichever is greater) ±1 digit max.
Influence of temperature
(See note 2.)
R and S thermocouple inputs: (±1% of PV or ±10°C, whichever is greater) ±1
digit max.
K, J, and T thermocouple inputs: (±1% of PV or ±4°C, whichever is greater) ±1
digit max.
Platinum resistance thermometer inputs: (±1% of PV or ±2°C, whichever is
greater) ±1 digit max.
Influence of voltage
(See note 2.)
Influence of EMS.
(at EN 61326-1)
Hysteresis 0.1 to 999.9 (in units of 0.1) °C/°F
Proportional band (P) 0.1 to 999.9 (in units of 0.1) °C/°F
Integral time (I) 0 to 3999 s (in units of 1 s)
Derivative time (D) 0 to 3999 s (in units of 1 s)
Control period 0.5, 1 to 99 s (in units of 1 s)
Alarm setting range -1999 to 9999 (decimal point position depends on input type)
Input sampling period 250 ms
Affect of signal source resistance Thermocouple: 0.1°C/Ω max. (100 Ω max.) (See note 3.)
Platinum resistance thermometer: 0.6°C/Ω max. (10 Ω max.)
Insulation resistance 20 MΩ min. (at 500 VDC)
Dielectric strength 2,300 VAC, 50 or 60 Hz for 1 min (between terminals with different charge)
Vibration
resistance
Malfunction 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Destruction 10 to 55 Hz, 20 m/s2 for 2 hrs each in X, Y, and Z directions
Shock
resistance
Malfunction 200 m/s2, 3 times each in X, Y, and Z directions
Destruction 300 m/s2, 3 times each in X, Y, and Z directions
Weight Controller: Approx. 100 g, Mounting Bracket: Approx. 10 g
Degree of protection Front panel: IP66
Rear case: IP20, Terminals: IP00
Memory protection Non-volatile memory (number of writes: 100,000 times)
Conformed
standards
Certified standards UL 61010-1, CSA C22.2 No. 1010-1
Applicable standards EN61326, EN61010-1, IEC61010-1
VDE0106, Part 100 (Finger protection), when the terminal cover is mounted.
EMC EMI EN61326-1 (See note 4.)
Emission Enclosure: EN55011 Group1 Class A
Emission AC Mains: EN55011 Group1 Class A
EMS EN61326-1 (See note 4.)
Immunity ESD: EN61000-4-2
Immunity RF-interference: EN61000-4-3
Immunity Burst: EN61000-4-4
Conduction Disturbance Immunity EN61000-4-6
Immunity Surge: EN61000-4-5
Immunity Voltage Dip/Interrupting: EN61000-4-11

Note: 1. The indication accuracy of K and T thermocouples at a temperature of −100°C max. is ±2°C ±1 digit maximum.
                The indication accuracy of the R and S thermocouples at a temperature of 200°C max. is ±3°C ±1 digit max.
          2. Conditions: Ambient temperature: −10 to 23 to 55°C, Voltage range: −15% to ±10% of rated voltage
          3. R, and S sensors: 0.2°C/Ω max. (100 Ω max.)
          4. Industrial electromagnetic environment (EN/IEC 61326-1 Table 2)

USB-Serial Conversion Cable Specifications

Applicable OS Windows XP/Vista/7/8
Applicable software Thermo Mini
Applicable models E5CB Series
USB interface standard USB specification 1.1
DTE speed 38,400 bps
Connector Specifications Computer: USB (Type A plug)
Temperature Controller: Special serial connector
Power supply Bus power (supplied from the USB host controller)
Power supply voltage 5 VDC
Current consumption 450 mA max.
Output voltage 4.7±0.2 VDC (Supplied from USB-Serial Conversion Cable to the Temperature Controller.)
Output current 250 mA max. (Supplied from USB-Serial Conversion Cable to the Temperature Controller.)
Ambient temperature 0 to 55°C (with no condensation or icing)
Ambient humidity 10% to 80%
Storage temperature -20 to 60°C (with no condensation or icing)
Storage humidity 10% to 80%
Altitude 2,000 m max.
Weight Approx. 120 g

Note: 1. A high-power port is used for the USB port.
           2. A driver must be installed on the computer. Refer to the Instruction Manual included with the Cable for the
                 installation procedure.