Page top

E2CY-SD

Non-ferrous-metal-detecting Proximity Sensor (Separate Amplifier Type)

E2CY-SD

Achieve stable detection of non-ferrous metals such as aluminum, copper, and stainless steel.

Stable Detection

Stable Detection of Non-ferrous Metals

You can stably achieve long-distance detection of only non-ferrous metals, such as aluminum, brass, copper, and stainless steel.

E2CY-SD Features 2

Simple Confirmation

Check the State of Detection at a Glance

The detection status is shown on a digital display for reliable application.

E2CY-SD Features 4

Many Selections

Full Lineup of Sensor Heads

Select from a wide variety of sensor heads, such as 5.4-mm dia, 8-mm dia, compact flat, and M5 heads. We even offer a chemical-resistant fluororesin head (8-mm dia.).

E2CY-SD Features 6