Page top

E52 (Low-cost Models)

Temperature Sensor (Low-cost Models)

E52 (Low-cost Models)

Low-cost Platinum Resistance Thermometers and Low-cost Thermocouples

Description Model and appearance Temperature
range (See
note 3.)
Element
type
Conductor
type
Class Protective
tubing
material
Terminal
type
Low-cost
platinum
resistance
thermometer
E52-P10AEY
3151_lu_1_1
0°C to 250°C Pt100 3-
conductor
system
B SUS316 Exposed
lead
wires
E52-P6DY -50°C to
250°C
SUS304
E52-P6FY
Low-cost
thermocouple
E52-CA[]ASY
E52-IC[]ASY
0°C to
400°C
K (CA)
J (IC)
Non-
grounded
type
2
(0.75)
E52-CA1DY
E52-IC1DY
Grounded
type
E52-CA6F-N
E52-IC6F-N
E52-CA6D-N
E52-IC6D-N
E52-CA10AE-N
E52-IC10AE-N
Non-
grounded
type

Low-cost Platinum Resistance Thermometers

Exposed-lead Models with Screws

E52-P6DY

Lead wire length (m) Model
1 E52-P6DY 1M
2 E52-P6DY 2M
4 E52-P6DY 4M

Exposed-lead Models with Flange

E52-P6FY

Lead wire length (m) Model
1 E52-P6FY 1M
2 E52-P6FY 2M
4 E52-P6FY 4M

Exposed-lead Models

E52-P10AEY

Lead wire length (m) Model
1 E52-P10AEY 1M
2 E52-P10AEY 2M
4 E52-P10AEY 4M

Low-cost Thermocouples

Exposed-lead Models with Spring

E52-CA[]ASY, E52-IC[]ASY

Protective tubing length
(mm)
Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
65 1 E52-CA6ASY 1M E52-IC6ASY 1M
2 E52-CA6ASY 2M E52-IC6ASY 2M
4 E52-CA6ASY 4M E52-IC6ASY 4M
100 1 E52-CA10ASY 1M E52-IC10ASY 1M
2 E52-CA10ASY 2M E52-IC10ASY 2M
4 E52-CA10ASY 4M E52-IC10ASY 4M
150 1 E52-CA15ASY 1M E52-IC15ASY 1M
2 E52-CA15ASY 2M E52-IC15ASY 2M
4 E52-CA15ASY 4M E52-IC15ASY 4M
200 1 E52-CA20ASY 1M E52-IC20ASY 1M
2 E52-CA20ASY 2M E52-IC20ASY 2M
4 E52-CA20ASY 4M E52-IC20ASY 4M

Exposed-lead Models with Screw

E52-CA1DY, E52-IC1DY

Protective tubing length
(mm)
Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
M6 screw 1 E52-CA1DY M6 1M E52-IC1DY M6 1M
2 E52-CA1DY M6 2M E52-IC1DY M6 2M
4 E52-CA1DY M6 4M E52-IC1DY M6 4M
M8 screw 1 E52-CA1DY M8 1M E52-IC1DY M8 1M
2 E52-CA1DY M8 2M E52-IC1DY M8 2M
4 E52-CA1DY M8 4M E52-IC1DY M8 4M
W1/4 screw 1 E52-CA1DY W1/4 1M E52-IC1DY W1/4 1M
2 E52-CA1DY W1/4 2M E52-IC1DY W1/4 2M
4 E52-CA1DY W1/4 4M E52-IC1DY W1/4 4M

Exposed-lead Models with Flange

E52-CA6F-N, E52-IC6F-N

Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
1 E52-CA6F-N 1M E52-IC6F-N 1M
2 E52-CA6F-N 2M E52-IC6F-N 2M
4 E52-CA6F-N 4M E52-IC6F-N 4M

Exposed-lead Models with Screws

E52-CA6D-N, E52-IC6D-N

Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
1 E52-CA6D-N 1M E52-IC6D-N 1M
2 E52-CA6D-N 2M E52-IC6D-N 2M
4 E52-CA6D-N 4M E52-IC6D-N 4M

Exposed-lead Models

E52-CA10AE-N, E52-IC10AE-N

Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
1 E52-CA10AE-N 1M E52-IC10AE-N 1M
2 E52-CA10AE-N 2M E52-IC10AE-N 2M
4 E52-CA10AE-N 4M E52-IC10AE-N 4M