Page top

E52 (Exclusive Models)

Temperature Sensor (Exclusive Models)

E52 (Exclusive Models)

Thermocouples for Molding Machines, Thermocouples with Crimp Terminals, Surface Temperature Measurement, Room Temperature Measurement, Waterproof Platinum Resistance Thermometers, Corrosion-resistant Models, Pressure-resistant Explosion-proof Models and Double-element Models

Caution: All units are in millimeters unless otherwise indicated.

Exclusive Models

Thermocouples

Thermocouples for Molding Machines

E52-CA2GVY, E52-IC2GVY

E52 (Exclusive Models) Dimensions 4

Note: The Adapter is included with the Thermocouple.
          If it is lost or damaged, you can order a replacement with the following model number.
          Adapter: Y92F-S1

Thermocouples with Crimp Terminals

E52-CA1GTY, E52-IC1GTY

E52 (Exclusive Models) Dimensions 6

Platinum Resistance Thermometers

Platinum Resistance Thermometers for Surface Temperature Measurement

E52-P2GSY

E52 (Exclusive Models) Dimensions 9

Platinum Resistance Thermometers for Room Temperature Measurement

E52-P10GRY

E52 (Exclusive Models) Dimensions 11

Waterproof Platinum Resistance Thermometers

E52-P10GPY

E52 (Exclusive Models) Dimensions 13

Note: The lead wires are vinyl-covered, and cannot be used underwater.
         Use the E52-P5AY-40 if waterproof lead wires are required for use underwater.

Corrosion-resistant Models with Fluororesin-covered Protective Tubing

Thermocouples

Exposed-lead Models

E52-CA20AY-1

E52 (Exclusive Models) Dimensions 17

Platinum Measurement

Exposed-lead Models

E52-P20AY-1

E52 (Exclusive Models) Dimensions 20

FEP-molded Models (Completely Waterproof)

E52-P5AY-40

E52 (Exclusive Models) Dimensions 22

Pressure-resistant Explosion-proof (IICT6) Models

Thermocouples

Enclosed-terminal Models

E52-CA[][]C-N-6

E52 (Exclusive Models) Dimensions 26

Platinum Resistance Thermometers for Surface Temperature Measurement

Enclosed-terminal Models

E52-P[][]C-N-6

E52 (Exclusive Models) Dimensions 29

Double-element Models

Thermocouple

Exposed-lead Models

E52-CA20AY-7

E52 (Exclusive Models) Dimensions 33

Platinum Resistance Thermometers

Exposed-lead Models

E52-P20AY-7

E52 (Exclusive Models) Dimensions 36

Enclosed-terminal Models

E52-P20C-N-7

E52 (Exclusive Models) Dimensions 38

Terminal for terminal connection Size: M4
Note: The length L is in centimeters, but “50” is 50 millimeters.
         Therefore, for the E52-P20C-N-7: L = 20 (cm), the sheath length L - 50 = 200 - 50 = 150 mm.

Silicone-covered Lead Wires Models

Thermocouples

Exposed-lead Models with Screws

E52-CA1DY-40

E52 (Exclusive Models) Dimensions 42

Thermocouples with Crimp Terminals

E52-CA1GTY-14

E52 (Exclusive Models) Dimensions 44

Lead wire length (M): 1 or 2 m