| Element type | K (CA), J (IC) |
|---|---|
| Element diameter | 1.0 mm (single wire) |
| Class | Class 2 (0.75) |
| Protective tubing material | SUS304 |
| Thermal contact | Grounded type |
| Temperature range | 0°C to 350°C |
| Lead wire | Glass-covered stainless steel shielded thermocouple wire with 4 dia.
1/1.0 0°C to 180°C |