Page top

E52 (Exclusive Models)

Temperature Sensor (Exclusive Models)

E52 (Exclusive Models)

Thermocouples for Molding Machines, Thermocouples with Crimp Terminals, Surface Temperature Measurement, Room Temperature Measurement, Waterproof Platinum Resistance Thermometers, Corrosion-resistant Models, Pressure-resistant Explosion-proof Models and Double-element Models

Description Model and appearance Tem-
perature
range
(See
note 2.)
Ele-
ment
type
Conduc-
tor
type
Class Protective
tubing
material
Termi-
nal
type
Bayonet
spring for
molding
machines
E52-CA2GVY
E52-IC2GVY
3152_lu_1_1
0°C to
350°C
K (CA)
J (IC)
Grounded
type
2
(0.75)
SUS304 Exposed
lead
wires
Crimping
terminals
E52-CA1GTY
E52-IC1GTY
3152_lu_1_2
0°C to
300°C
---
Used for
measuring
surface
temperatures
E52-P2GSY
3152_lu_1_3
-50°C
to 250°C
Pt100 3-
conductor
system
B SUS304
Used for room
temperature
measurement
E52-P10GRY
3152_lu_1_4
-50°C
to 60°C
Double-
element model
E52-CA20AY-7
3152_lu_1_5
0°C to
900°C
K (CA) Two non-
grounded
types
2
(0.75)
ASTM316L
E52-P20AY-7
3152_lu_1_6
-196°C
to 250°C
Pt100 Two 3-
conductor
systems
B
E52-P20C-N-7
3152_lu_1_7
-200°C
to 450°C
Enclosed
terminals
Waterproof
model
E52-P10GPY
3152_lu_1_8
0°C to
70°C
3-
conductor
system
SUS304 Exposed
lead
wires
E52-P5AY-40
3152_lu_1_9
-50°C
to 180°C
Fluororesin
tubing
Corrosion-
resistant
model
E52-P20AY-1
3152_lu_1_10
-80°C
to 180°C
E52-CA20AY-1
3152_lu_1_11
0°C to
180°C
K (CA) Non-
grounded
type
2
(0.75)
Silicone-
covered lead
wires
E52-CA1DY-40
3152_lu_1_12
0°C to
300°C
Grounded
type
SUS304
E52-CA1GTY-14
3152_lu_1_13
0°C to
200°C
---
Explosion-
proof model
E52-P[][]C-N-6
3152_lu_1_14
--- Pt100 3-
conductor
system
B ASTM316L Enclosed
terminals
E52-CA[][]C-N-6
3152_lu_1_15
--- K (CA) Non-
grounded
type
2
(0.75)
Note: 1.  These tables provide general specifications only. Be sure to read the detailed specifications and precautions
                before use. 
          2. The temperature range varies with the material, thickness, construction, and element type of the protective tubing.

Exclusive Models

Thermocouples

Thermocouples for Molding Machines

E52-CA2GVY, E52-IC2GVY

Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
1 E52-CA2GVY 1M E52-IC2GVY 1M
2 E52-CA2GVY 2M E52-IC2GVY 2M
4 E52-CA2GVY 4M E52-IC2GVY 4M
8 E52-CA2GVY 8M E52-IC2GVY 8M

Thermocouples with Crimp Terminal

E52-CA1GTY, E52-IC1GTY

Lead wire length (m) Element type: K (CA) Element type: J (IC)
Model
1 E52-CA1GTY 1M E52-IC1GTY 1M
2 E52-CA1GTY 2M E52-IC1GTY 2M
4 E52-CA1GTY 4M E52-IC1GTY 4M
8 E52-CA1GTY 8M E52-IC1GTY 8M

Platinum Resistance Thermometers

Platinum Resistance Thermometers for Surface Temperature Measurement

E52-P2GSY

Lead wire length (m) Model
1 E52-P2GSY 1M
2 E52-P2GSY 2M
4 E52-P2GSY 4M
8 E52-P2GSY 8M

Platinum Resistance Thermometers for Room Temperature Measurement

E52-P10GRY

Lead wire length (m) Model
2 E52-P10GRY 2M
4 E52-P10GRY 4M

Waterproof Platinum Resistance Thermometers

E52-P10GPY

Lead wire length (m) Model
2 E52-P10GPY 2M
4 E52-P10GPY 4M

Corrosion-resistant Models with Fluororesin-covered Protective Tubing

Thermocouples

Exposed-lead Models

E52-CA20AY-1

Model Protective
tubing
length L (cm)
Protective
tubing
diameter
Sleeve diameter (mm)
Sleeve length (mm)
Covering
thickness
(mm)
Lead wire
length (m)
E52-CA20AY-1 D=4.6 2M 20 D = 4.6 d = 8
l = 55
0.7 0.5
E52-CA20AY-1 D=6 2M D = 6.0 0.6
E52-CA20AY-1 D=8 2M D = 8.0 d = 11
l = 55
0.8

Platinum Measurement

Exposed-lead Models

E52-P20AY-1

Model Protective
tubing
length L (cm)
Protective
tubing
diameter
Sleeve diameter
(mm)
Covering
thickness (mm)
Lead wire
length (m)
E52-P20AY-1 D=4.6 2M 20 D = 4.6 d = 8 0.7 2
E52-P20AY-1 D=6 2M D = 6.0 d = 8 0.6
E52-P20AY-1 D=8 2M D = 8.0 d = 8 0.8

FEP-molded Models (Completely Waterproof)

E52-P5AY-40

Model Lead wire length (m)
E52-P5AY-40 2M 2
E52-P5AY-40 4M 4
E52-P5AY-40 6M 6
E52-P5AY-40 8M 8

Pressure-resistant Explosion-proof (IICT6) Models

Thermocouples

Enclosed-terminal Models

E52-CA[][]C-N-6

Model Protective tubing
length L (cm)
Protective tubing
diameter
L2 (mm)
E52-CA20C-N-6 D=6.4 L2=150 20 D = 6.4 150
E52-CA35C-N-6 D=6.4 L2=300 35 D = 6.4 300
E52-CA50C-N-6 D=6.4 L2=450 50 D = 6.4 450
E52-CA75C-N-6 D=6.4 L2=700 75 D = 6.4 700

Platinum Resistance Thermometers for Surface Temperature Measurement

Enclosed-terminal Models

E52-P[][]C-N-6

Model Protective tubing
length L (cm)
Protective tubing
diameter
L2 (mm)
E52-P20C-N-6 D=6.4 L2=150 20 D = 6.4 150
E52-P35C-N-6 D=6.4 L2=300 35 D = 6.4 300
E52-P50C-N-6 D=6.4 L2=450 50 D = 6.4 450
E52-P75C-N-6 D=6.4 L2=700 75 D = 6.4 700

Double-element Models

Thermocouple

Exposed-lead Models

E52-CA20AY-7

Model Protective
tubing
length L (cm)
Protective
tubing
diameter
Sleeve
diameter (mm)
Permissible
Temperature (°C)
Lead wire
length (m)
E52-CA20AY-7 D=3.2 2M 20 D = 3.2 d = 11 750 2
E52-CA20AY-7 D=4.8 2M D = 4.8 d = 11 800 2
E52-CA20AY-7 D=6.4 2M D = 6.4 d = 11 800 2
E52-CA20AY-7 D=8.0 2M D = 8.0 d = 11 900 2

Platinum Resistance Thermometers

Exposed-lead Models

E52-P20AY-7

Model Protective tubing
length L (cm)
Protective tubing
diameter
Lead wire length (m)
E52-P20AY-7 D=4.8 2M 20 D = 4.8 2
E52-P20AY-7 D=6.4 2M D = 6.4 2

Enclosed-terminal Models

E52-P20C-N-7

Model Protective tubing length L (cm) Protective tubing diameter
E52-P20C-N-7 D=4.8 20 D = 4.8
E52-P20C-N-7 D=6.4 20 D = 6.4

Silicone-covered Lead Wires Models

Thermocouples

Exposed-lead Models with Screws

E52-CA1DY-40

Model Screw pitch Lead wire length (m)
E52-CA1DY-40 M6 1M M6 (P=1.0) 1
E52-CA1DY-40 M6 2M M6 (P=1.0) 2
E52-CA1DY-40 M6 4M M6 (P=1.0) 4

Thermocouples with Crimp Terminal

E52-CA1GTY-14

Model Lead wire length (m)
E52-CA1GTY-14 1M 1
E52-CA1GTY-14 2M 2
E52-CA1GTY-14 4M 4
E52-CA1GTY-14 8M 8