Page top

(Unit: mm)

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Reader/Writer

EtherNet/IP, PROFINET

V680S-HMD63-EIP
V680S-HMD63-PNT

V680S series Dimensions 4

V680S-HMD64-EIP
V680S-HMD64-PNT

V680S series Dimensions 5

V680S-HMD66-EIP
V680S-HMD66-PNT

V680S series Dimensions 6

Modbus TCP

V680S-HMD63-ETN

V680S series Dimensions 8

V680S-HMD64-ETN

V680S series Dimensions 9

V680S-HMD66-ETN

V680S series Dimensions 10

RF Tag

V680S-D2KF67/-D2KF67M
V680S-D8KF67/-D8KF67M

V680S series Dimensions 12

V680S-D2KF68/-D2KF68M
V680S-D8KF68/-D8KF68M

V680S series Dimensions 13

V680-D1KP54T

V680S series Dimensions 14

V680-D1KP66T/-D1KP66MT

V680S series Dimensions 15

V680-D1KP66T-SP

V680S series Dimensions 16

V680-D1KP58HTN

V680S series Dimensions 17

RF Tag Attachment

V680-D1KP66T Attachment
V600-A86

V680S series Dimensions 19

V680-D1KP58HTN Attachment
V680-A80

V680S series Dimensions 20

V680-D1KP54T Attachment
V700-A80

V680S series Dimensions 21

Cable for Modbus TCP

V680S-A41 []M/V680S-A51 []M *
Special connector --- RJ45

V680S series Dimensions 23

* V680S-A51 []M is Flexible cables. Cable color is black.

V680S-A42 []M
Special connector --- Loose wires

V680S series Dimensions 25

Extension Cable for Modbus TCP

V680S-A40 []M/V680S-A50 []M *
Special connector --- Special connector

V680S series Dimensions 27

* V680S-A51 []M is Flexible cables. Cable color is black.

Recommended Ethernet Cable for EtherNet/IP and PROFINET

Cable with Plugs on Both Ends (M12 Straight/RJ45) Wiring
XS5W-T421-[]MC-K

V680S series Dimensions 30

Cable with Plugs on Both Ends (M12 Right-angle/RJ45)
XS5W-T422-[]MC-K

V680S series Dimensions 31

Note: For details, refer to the Industrial Ethernet Connectors Catalog (Cat.No.G019).

Recommended Power Cable for EtherNet/IP and PROFINET

XS5F-D42[]-[]80-[]

V680S series Dimensions 34

Note:
1. Fire-retardant,Robot cable (XS5F-D42[]-[]80-F) have warm gray covers.
2. For details, refer to the Industrial Connectors Catalog (Cat. No. X082).