*1 V680S-A63/A64/A66 includes four mounting holes for fixing.
When mounting with a reader/writer already installed, or when no mounting holes for a new connector cover are
available other than the reader/writer mounting holes, the connector cover can be fixed in two locations with the same
mounting holes used for the reader/writer.
This makes it possible to install the connector cover without the need for additional mounting holes.
When tightening the products together in two locations, use the longer screw for the thicker part of the connector cover
being tightened (thickness: 11.2 mm for V680S-A63, 6 mm for 680S-A64/A66).
*2 In addition to the reader/writer mounting holes, two mounting holes are required for the connector cover.
Note: For assemblies with an antenna, download and review the outline drawings available.