Page top

Reader/Writer

EtherNet/IP, PROFINET

Model V680S-HMD63-EIP
V680S-HMD63-PNT
V680S-HMD64-EIP
V680S-HMD64-PNT
V680S-HMD66-EIP
V680S-HMD66-PNT
Dimensions 50W × 50H × 30D
(excluding protruding parts and cables)
75W × 75H × 40D
(excluding protruding parts and cables)
120W × 120H × 40D
(excluding protruding parts and cables)
Power supply voltage 24 VDC (-15% to +10%)
Consumption current 0.2A max.
Ambient operating temperature -10 to +55 °C (with no icing)
Ambient operating humidity 25% to 85% (with no condensation)
Ambient storage temperature -25 to 70 °C (with no icing)
Ambient storage humidity 25% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) between cable terminals and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case
Vibration resistance No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude,
acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right,
and forward/backward) for 11 minutes each
Shock resistance No abnormality after application of 500 m/s2, 3 times each in 6 directions (Total: 18 times)
Degree of protection IP67 (IEC 60529: 2001)
Oil resistance equivalent to IP67F (JIS C 0920: 2003, Appendix 1) *
Materials Case: PBT resin, Filled resin: Urethane resin
Mass Approx. 240g Approx. 390g Approx. 760g
Installation method Reader/Writer: Two M4 screws
(Use a screw of 12 mm or more in length.)
Branch cable joint: One M4 screws
Four M4 screws
(Use a screw of 12 mm or more in length.)
Host device communications
interface
Ethernet 10BASE-T/100BASE-TX
Host device communications
protocol
EtherNet/IP, PROFINET
Accessories Instruction Sheet, Description of Regulations and Standard, IP address label

* Oil resistance has been tested using a specific oil as defined in the OMRON test method.
Note: The 0.5 m cable with two M12 connectors is attached to the Reader/Writer. The cable cannot be removed.

Modbus TCP

Model V680S-HMD63-ETN V680S-HMD64-ETN V680S-HMD66-ETN
Dimensions 50W × 50H × 30D
(excluding protruding parts)
75W × 75H × 40D
(excluding protruding parts)
120W × 120H × 40D
(excluding protruding parts)
Power supply voltage 24 VDC ( - 15% to + 10%)
Consumption current 0.2A max.
Ambient operating temperature - 10 to + 55 °C (with no icing)
Ambient operating humidity 25% to 85% (with no condensation)
Ambient storage temperature - 25 to 70 °C (with no icing)
Ambient storage humidity 25% to 85% (with no condensation)
Insulation resistance 20 MΩ min. (at 500 VDC) between cable terminals and case
Dielectric strength 1,000 VAC, 50/60 Hz for 1 min between cable terminals and case
Vibration resistance No abnormality after application of 10 to 500 Hz, 1.5-mm double amplitude,
acceleration: 100 m/s2, 10 sweeps in each of 3 axis directions (up/down, left/right,
and forward/backward) for 11 minutes each
Shock resistance No abnormality after application of 500 m/s2, 3 times each in 6 directions (Total: 18 times)
Degree of protection IP67 (IEC 60529: 2001)
Oil resistance equivalent to IP67F (JIS C 0920: 2003, Appendix 1) *1
Materials Case: PBT resin, Filled resin: Urethane resin
Mass Approx. 120g Approx. 270g Approx. 640g
Installation method Two M4 screws
(Use a screw of 12 mm or more in length.)
Four M4 screws
(Use a screw of 12 mm or more in length.)
Host device communications
interface
Ethernet 10BASE-T/100BASE-TX
Host device communications
protocol
MODBUS TCP
Accessories Instruction sheet, Description of Regulations and Standard, IP address label, Ferrite core *2

*1 Oil resistance has been tested using a specific oil as defined in the OMRON test method.
*2 Provided only with the V680S-HMD66-ETN.

RF Tag

V680S-series

RF Tag (2K-byte Memory)

Model V680S-D2KF67 V680S-D2KF67M V680S-D2KF68 V680S-D2KF68M
Memory capacity 2,000 bytes (user area)
Memory type FRAM
Data Retention 10 years after writing (85 °C or less)
Memory life One trillion writes for each block (85 °C or less), Access frequency *1: One trillion accesses
Ambient operating
temperature
-20 to 85 °C (with no icing)
Ambient storage
temperature
-40 to 125 °C (with no icing)
Ambient operating
humidity
35% to 85%
Degree of protection IP68 (IEC 60529:2001),
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *2.
IPX9K (DIN 40 050)
Vibration resistance No abnormality after application of
10 to 2,000 Hz, 1.5-mm double amplitude,
acceleration: 150 m/s2, 10 sweeps
each in X, Y, and Z directions
for 15 minutes each
No abnormality after application of
10 to 500 Hz, 1.5-mm double amplitude,
acceleration: 100 m/s2, 10 sweeps
each in X, Y, and Z directions
for 11 minutes each
Shock resistance No abnormality after application of 500 m/s2,
3 times each in X, Y, and Z directions (Total: 18 times)
Dimensions 40 × 40 × 5 mm (W × H × D) 86 × 54 × 10 mm (W × H × D)
Materials PPS resin
Weight Approx. 11.5 g Approx. 12 g Approx. 44 g Approx. 46 g
Metal countermeasures None Provided None Provided

*1 The number of accesses is the total number of reads and writes.
*2 Oil resistance has been tested using a specific oil as defined in the OMRON test method.
Note: For details, refer to the User’s Manual (Cat. No. Z339).

RF Tag (8K-byte Memory)

Model V680S-D8KF67 V680S-D8KF67M V680S-D8KF68 V680S-D8KF68M
Memory capacity 8,192 bytes (user area)
Memory type FRAM
Data Retention 10 years after writing (85 °C or less)
Memory life One trillion writes for each block (85 °C or less), Access frequency *1: One trillion accesses
Ambient operating
temperature
-20 to 85 °C (with no icing)
Ambient storage
temperature
-40 to 125 °C (with no icing)
Ambient operating
humidity
35% to 85%
Degree of protection IP68 (IEC 60529:2001),
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *2.
IPX9K (DIN 40 050)
Vibration resistance No abnormality after application of
10 to 2,000 Hz, 1.5-mm double amplitude,
acceleration: 150 m/s2, 10 sweeps
each in X, Y, and Z directions
for 15 minutes each
No abnormality after application of
10 to 500 Hz, 1.5-mm double amplitude,
acceleration: 100 m/s2, 10 sweeps
each in X, Y, and Z directions
for 11 minutes each
Shock resistance No abnormality after application of 500 m/s2,
3 times each in X, Y, and Z directions (Total: 18 times)
Dimensions 40 × 40 × 5 mm (W × H × D) 86 × 54 × 10 mm (W × H × D)
Materials PPS resin
Weight Approx. 11.5 g Approx. 12 g Approx. 44 g Approx. 46 g
Metal countermeasures None Provided None Provided

*1 The number of accesses is the total number of reads and writes.
*2 Oil resistance has been tested using a specific oil as defined in the OMRON test method.
Note: For details, refer to the User’s Manual (Cat. No. Z339).

V680-series

RF Tag (1K-byte Memory)

Model V680-D1KP54T V680-D1KP66T V680-D1KP66MT V680-D1KP66T-SP
Memory capacity 1,000 bytes (user area)
Memory type EEPROM
Data retention time 10 years after writing (85 °C or less),
0.5 year after writing (85 °C to 125 °C)
Total data retention at high temperatures exceeding 125 °C is
10 hours *1
10 years after writing
(85 °C or less)
Write endurance 100,000 writes for each block (25 °C)
Ambient operating
temperature
(during transmission)
- 25 to 85 °C (with no icing) During RF Tag
communications:
-25 to 70 °C (with no icing)
Not during RF Tag
communications:
-40 to 110 °C (with no icing)
Ambient storage
temperature
(during data backup)
- 40 to 125 °C (with no icing)
Heat resistance:
1,000 thermal cycles each of 30 minutes at - 10 °C/150 °C,
High temperature storage: 1,000 hours at 150 °C *2
200 thermal cycles each of 30 minutes at - 10 °C/180 °C,
High temperature storage: 200 hours at 180 °C *3
- 40 to 110 °C
(with no icing)
Ambient operating
humidity
35 to 95%
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent
to IP67G (JIS C 0920:
2003, Appendix 1) *4
IP68 (IEC 60529:2001)
Oil resistance equivalent to IP67G
(JIS C 0920:2003, Appendix 1) *4
IP67
Vibration resistance No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude,
acceleration: 150 m/s2, 10 sweeps each in X, Y, and Z directions for 15 minutes each
Shock resistance No abnormality after application of 500 m/s2, 3 times each in X, Y, and Z directions (Total:
18 times)
Appearance 20 dia. × 2.7 mm 34 × 34 × 3.5 mm 95 × 36.5 × 6.5 mm
(excluding protruding
parts)
Materials PPS resin Exterior: PFA fluororesin
RF Tag filling: PPS resin
Weight Approx. 2 g Approx. 6 g Approx. 7.5 g Approx. 20 g
Metal
countermeasures
None None Provided None

*1 After storing data at high temperatures, rewrite the data even if changes are not required. High temperatures are those exceeding 125 °C up to 180 °C.
*2 150 °C heat resistance: The heat resistance has been checked at 150 °C for up to 1,000 hours, and thermal shock has been checked through testing 1,000 thermal cycles each of 30 minutes at −10/150 °C. (Test samples: 22, defects: 0)
*3 180 °C heat resistance: The heat resistance has been checked at 180 °C for up to 200 hours, and thermal shock has been checked through testing 200 thermal cycles each of 30 minutes at −10 °C/180 °C. (Test samples: 22, defects: 0)
*4 Oil resistance has been tested using a specific oil as defined in the OMRON test method.
Note: For details, refer to the User's Manual (Cat. No. Z339).

RF Tag (1K-byte Memory with High-temperature Capability)

Model V680-D1KP58HTN
Memory capacity 1,000 bytes (user area)
Memory type EEPROM
Data Retention 10 years after writing (85 °C or less), 0.5 year after writing (85 °C to 125 °C)
Total data retention at high temperatures exceeding 125 °C is 10 hours *1
Write Endurance 100,000 writes for each block (25 °C)
Ambient operating temperature
(during transmission)
- 25 to 85 °C (with no icing)
Ambient storage temperature
(during data backup)
-40 to 250 °C (with no icing) *2
(Data retention: -40 to 125 °C)
1. 2,000 cycles of 30 minutes each between room temperature and 200 °C
2. 500 hours at 250 °C
Ambient storage humidity No restrictions.
Degree of protection IP67 (IEC 60529:2001)
Oil resistance equivalent to IP67G (JIS C 0920:2003, Appendix 1) *3
Vibration resistance No abnormality after application of 10 to 2,000 Hz, 1.5-mm double amplitude,
acceleration: 150 m/s2,
10 sweeps each in X, Y, and Z directions for 15 minutes each
Shock resistance No abnormality after application of 500 m/s2, 3 times each in X, Y, and Z directions
(Total: 18 times)
Materials PPS resin
Weight Approx. 70 g

*1 After storing data at high temperatures, rewrite the data even if changes are not required. High temperatures are those exceeding 125 °C up to 250 °C.
*2 Storing RF Tags under high temperatures or under heat cycles will adversely affect the performance of the internal parts and the service life of the RF Tags. The RF Tag were placed in the following high temperatures and then evaluated in-house. It was confirmed that no problems occurred.
   1. 2,000 cycles of 30 minutes each between room temperature and 200 °C.
   2. 500 hours at 250 °C.
*3 Oil resistance has been tested using a specific oil as defined in the OMRON test method.
Note: For details, refer to the User's Manual (Cat. No. Z339, Z353 or Z354).