Page top

E2B

Cylindrical Proximity Sensor

E2B

Perfect fit for standard environments

(Unit: mm)

M8 Size

Short Body

Pre-wired Models (Shielded)
E2B-S08KS01-WP-[][]/E2B-S08KS02-WP-[][]

E2B Dimensions 3

Pre-wired Models (Unshielded)
E2B-S08KN02-WP-[][]/E2B-S08KN04-WP-[][]

E2B Dimensions 4

Long Body

Pre-wired Models (Shielded)
E2B-S08LS01-WP-[][]/E2B-S08LS02-WP-[][]

E2B Dimensions 6

Pre-wired Models (Unshielded)
E2B-S08LN02-WP-[][]/E2B-S08LN04-WP-[][]

E2B Dimensions 7

Short Body

Connector Models (Shielded)
E2B-S08KS01-MC-[][]/E2B-S08KS02-MC-[][]

E2B Dimensions 9

Connector Models (Unshielded)
E2B-S08KN02-MC-[][]/E2B-S08KN04-MC-[][]

E2B Dimensions 10

Long Body

Connector Models (Shielded)
E2B-S08LS01-MC-[][]/E2B-S08LS02-MC-[][]

E2B Dimensions 12

Connector Models (Unshielded)
E2B-S08LN02-MC-[][]/E2B-S08LN04-MC-[][]

E2B Dimensions 13

Mounting Hole Cutout Dimensions

E2B Dimensions 14

M12 Size

Short Body

Pre-wired Models (Shielded)
E2B-M12KS02-WP-[][]/E2B-M12KS04-WP-[][]

E2B Dimensions 17

Pre-wired Models (Unshielded)
E2B-M12KN05-WP-[][]/E2B-M12KN08-WP-[][]

E2B Dimensions 18

Long Body

Pre-wired Models (Shielded)
E2B-M12LS02-WP-[][]/E2B-M12LS04-WP-[][]

E2B Dimensions 20

Pre-wired Models (Unshielded)
E2B-M12LN05-WP-[][]/E2B-M12LN08-WP-[][]

E2B Dimensions 21

Short Body

Connector Models (Shielded)
E2B-M12KS02-M1-[][]/E2B-M12KS04-M1-[][]

E2B Dimensions 23

Connector Models (Unshielded)
E2B-M12KN05-M1-[][]/E2B-M12KN08-M1-[][]

E2B Dimensions 24

Long Body

Connector Models (Shielded)
E2B-M12LS02-M1-[][]/E2B-M12LS04-M1-[][]

E2B Dimensions 26

Connector Models (Unshielded)
E2B-M12LN05-M1-[][]/E2B-M12LN08-M1-[][]

E2B Dimensions 27

Mounting Hole Cutout Dimensions

E2B Dimensions 28

M18 Size

Short Body

Pre-wired Models (Shielded)
E2B-M18KS05-WP-[][]/E2B-M18KS08-WP-[][]

E2B Dimensions 31

Pre-wired Models (Unshielded)
E2B-M18KN10-WP-[][]/E2B-M18KN16-WP-[][]

E2B Dimensions 32

Long Body

Pre-wired Models (Shielded)
E2B-M18LS05-WP-[][]/E2B-M18LS08-WP-[][]

E2B Dimensions 34

Pre-wired Models (Unshielded)
E2B-M18LN10-WP-[][]/E2B-M18LN16-WP-[][]

E2B Dimensions 35

Short Body

Connector Models (Shielded)
E2B-M18KS05-M1-[][]/E2B-M18KS08-M1-[][]

E2B Dimensions 37

Connector Models (Unshielded)
E2B-M18KN10-M1-[][]/E2B-M18KN16-M1-[][]

E2B Dimensions 38

Long Body

Connector Models (Shielded)
E2B-M18LS05-M1-[][]/E2B-M18LS08-M1-[][]

E2B Dimensions 40

Connector Models (Unshielded)
E2B-M18LN10-M1-[][]/E2B-M18LN16-M1-[][]

E2B Dimensions 41

Mounting Hole Cutout Dimensions

E2B Dimensions 42

M30 Size

Short Body

Pre-wired Models (Shielded)
E2B-M30KS10-WP-[][]/E2B-M30KS15-WP-[][]

E2B Dimensions 45

Pre-wired Models (Unshielded)
E2B-M30KN20-WP-[][]

E2B Dimensions 46

Long Body

Pre-wired Models (Shielded)
E2B-M30LS10-WP-[][]/E2B-M30LS15-WP-[][]

E2B Dimensions 48

Pre-wired Models (Unshielded)
E2B-M30LN20-WP-[][]/E2B-M30LN30-WP-[][]

E2B Dimensions 49

Short Body

Connector Models (Shielded)
E2B-M30KS10-M1-[][]/E2B-M30KS15-M1-[][]

E2B Dimensions 51

Connector Models (Unshielded)
E2B-M30KN20-M1-[][]

E2B Dimensions 52

Long Body

Connector Models (Shielded)
E2B-M30LS10-M1-[][]/E2B-M30LS15-M1-[][]

E2B Dimensions 54

Connector Models (Unshielded)
E2B-M30LN20-M1-[][]/E2B-M30LN30-M1-[][]

E2B Dimensions 55

Mounting Hole Cutout Dimensions

E2B Dimensions 56

Accessories (Order Separately)

Sensor I/O Connectors

M8 Connector (3 pin)

PVC Type

Straight
XS3F-M8PVC3S2M (L = 2 m)
XS3F-M8PVC3S5M (L = 5 m)

E2B Dimensions 61

Right-angle
XS3F-M8PVC3A2M (L = 2 m)
XS3F-M8PVC3A5M (L = 5 m)

E2B Dimensions 62

PVC Robot Type

Straight
XS3F-M321-302-R (L = 2 m)
XS3F-M321-305-R (L = 5 m)

E2B Dimensions 64

Right-angle
XS3F-M322-302-R (L = 2 m)
XS3F-M322-305-R (L = 5 m)

E2B Dimensions 65

Pin arrangement

E2B Dimensions 66

M12 Connector (4 pin)

PVC Type

Straight
XS2F-M12PVC4S2M (L = 2 m)
XS2F-M12PVC4S5M (L = 5 m)

E2B Dimensions 69

Right-angle
XS2F-M12PVC4A2M (L = 2 m)
XS2F-M12PVC4A5M (L = 5 m)

E2B Dimensions 70

PVC Robot Type

Straight
XS2F-D421-D80-F (L = 2 m)
XS2F-D421-G80-F (L = 5 m)

E2B Dimensions 72

Right-angle
XS2F-D422-D80-F (L = 2 m)
XS2F-D422-G80-F (L = 5 m)

E2B Dimensions 73

Pin arrangement

E2B Dimensions 74