Page top

E2B

Cylindrical Proximity Sensor

E2B

Perfect fit for standard environments

Size M8
Sensing distance Single Double
Type Shielded Unshielded Shielded Unshielded
Model E2B-S08[]S01 E2B-S08[]N02 E2B-S08[]S02 E2B-S08[]N04
Sensing distance 1.5 mm ± 10% 2 mm ± 10% 2 mm ± 10% 4 mm ± 10%
Setting distance 0 to 1.2 mm 0 to 1.6 mm 0 to 1.6 mm 0 to 3.2 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal.)
Standard sensing object
(mild steel ST37)
8 × 8 × 1 mm 8 × 8 × 1 mm 8 × 8 × 1 mm 12 × 12 × 1 mm
Response frequency *1 2,000 Hz 1,000 Hz 1,500 Hz 1,000 Hz
Power supply voltage 10 to 30 VDC. (including 10% ripple (p-p))
Current consumption 10 mA max.
Output type -B models: PNP open collector
-C models: NPN open collector
Control
output
Load current *2 200 mA max. (30 VDC max.)
Residual voltage 2 V max. (under load current of 200 mA with cable length of 2 m)
Indicator Operation indicator (Yellow LED)
Operation mode (with sensing
object approaching)
-B1/-C1 models: NO
-B2/-C2 models: NC
Protection circuit Output reverse polarity protection, Power source circuit reverse polarity protection,
Surge suppressor, Short-circuit protection
Ambient air temperature Operation and storage: -25 to 70°C (with no icing or condensation)
Temperature influence *2 ±10% max. of sensing distance at 23°C within temperature range of -10 to 55°C
±15% max. of sensing distance at 23°C within temperature range of -25 to 70°C
Ambient humidity Operation and Storage: 35 to 95%
Voltage influence ±1% max. of sensing distance in 24 VDC ±15%
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistance 500 m/s2 , 10 times each in X, Y and Z directions
Standard and listings (1) IP67 (IEC60529) (2) EMC (EN60947-5-2)
Connecting method Pre-wired models (standard is 4 mm dia. PVC cable with length = 2 m, 5 m).
Connector models (M8-3pin)
Weight
(packaged)
Pre-wired model Short body: Approx. 65 g, Long body: Approx. 65 g
Connector model Short body: Approx. 20 g, Long body: Approx. 20 g
Material Case Stainless steel (1.4305 (W.-No.), SUS 303 (AISI), 2346 (SS).)
Sensing surface PBT
Cable Standard cable is 4 mm dia. PVC.
Clamping nut Brass-nickel plated
Toothed washer Zinc-plated iron

*1. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a
       distance of twice the standard sensing object between sensing objects, and a setting distance of half the sensing
       distance.
*2. When using any model of M8 size at an ambient temperature between -25°C and 60°C, use a load current of 200 mA
       max., at an ambient temperature between 60°C and 70°C, use a load current of 100 mA max.

Size M12
Sensing distance Single Double
Type Shielded Unshielded Shielded Unshielded
Model E2B-M12[]S02 E2B-M12[]N05 E2B-M12[]S04 E2B-M12[]N08
Sensing distance 2 mm ± 10% 5 mm ± 10% 4 mm ± 10% 8 mm ± 10%
Setting distance 0 to 1.6 mm 0 to 4 mm 0 to 3.2 mm 0 to 6.4 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal.)
Standard sensing object
(mild steel ST37)
12 × 12 × 1 mm 15 × 15 × 1 mm 12 × 12 × 1 mm 24 × 24 × 1 mm
Response frequency *1 1,500 Hz 800 Hz 1,000 Hz 800 Hz
Power supply voltage 10 to 30 VDC. (including 10% ripple (p-p))
Current consumption 10 mA max.
Output type -B models: PNP open collector
-C models: NPN open collector
Control
output
Load current 200 mA max. (30 VDC max.)
Residual voltage 2 V max. (under load current of 200 mA with cable length of 2 m)
Indicator Operation indicator (Yellow LED)
Operation mode (with sensing
object approaching)
-B1/-C1 models: NO
-B2/-C2 models: NC
Protection circuit Output reverse polarity protection, Power source circuit reverse polarity protection,
Surge suppressor, Short-circuit protection
Ambient air temperature Operation and storage: -25 to 70°C (with no icing or condensation)
Temperature influence ±10% max. of sensing distance at 23°C within temperature range of -10 to 55°C
±15% max. of sensing distance at 23°C within temperature range of -25 to 70°C
Ambient humidity Operation and Storage: 35 to 95%
Voltage influence ±1% max. of sensing distance in 24 VDC ±15%
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistance 1,000 m/s2 , 10 times each in X, Y and Z directions
Standard and listings (1) IP67 (IEC60529) (2) EMC (EN60947-5-2)
Connecting method Pre-wired models (standard is 4 mm dia. PVC cable with length = 2 m, 5 m).
Connector models (M12-4pin)
Weight
(packaged)
Pre-wired model Short body: Approx. 75 g, Long body: Approx. 80 g *2
Connector model Short body: Approx. 35 g, Long body: Approx. 40 g
Material Case Brass-nickel plated
Sensing surface PBT
Cable Standard cable is 4 mm dia. PVC.
Clamping nut Brass-nickel plated
Toothed washer Zinc-plated iron

*1. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a
      distance of twice the standard sensing object between sensing objects, and a setting distance of half the sensing
      distance.
*2. In case of ‘WP’ cable type.

Size M18
Sensing distance Single Double
Type Shielded Unshielded Shielded Unshielded
Model E2B-M18[]S05 E2B-M18[]N10 E2B-M18[]S08 E2B-M18[]N16
Sensing distance 5 mm ± 10% 10 mm ± 10% 8 mm ± 10% 16 mm ± 10%
Setting distance 0 to 4 mm 0 to 8 mm 0 to 6.4 mm 0 to 12.8 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal.)
Standard sensing object
(mild steel ST37)
18 × 18 × 1 mm 30 × 30 × 1 mm 24 × 24 × 1 mm 48 × 48 × 1 mm
Response frequency *1 600 Hz 400 Hz 500 Hz 400 Hz
Power supply voltage 10 to 30 VDC. (including 10% ripple (p-p))
Current consumption 10 mA max.
Output type -B models: PNP open collector
-C models: NPN open collector
Control
output
Load current 200 mA max. (30 VDC max.)
Residual voltage 2 V max. (under load current of 200 mA with cable length of 2 m)
Indicator Operation indicator (Yellow LED)
Operation mode (with sensing
object approaching)
-B1/-C1 models: NO
-B2/-C2 models: NC
Protection circuit Output reverse polarity protection, Power source circuit reverse polarity protection,
Surge suppressor, Short-circuit protection
Ambient air temperature Operation and storage: -25 to 70°C (with no icing or condensation)
Temperature influence ±10% max. of sensing distance at 23°C within temperature range of -10 to 55°C
±15% max. of sensing distance at 23°C within temperature range of -25 to 70°C
Ambient humidity Operation and Storage: 35 to 95%
Voltage influence ±1% max. of sensing distance in 24 VDC ±15%
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistance 1,000 m/s2 , 10 times each in X, Y and Z directions
Standard and listings (1) IP67 (IEC60529) (2) EMC (EN60947-5-2)
Connecting method Pre-wired models (standard is 4 mm dia. PVC cable with length = 2 m, 5 m).
Connector models (M12-4pin)
Weight
(packaged)
Pre-wired model Short body: Approx. 95 g, Long body: Approx. 110 g *2
Connector model Short body: Approx. 60 g, Long body: Approx. 80 g
Material Case Brass-nickel plated
Sensing surface PBT
Cable Standard cable is 4 mm dia. PVC.
Clamping nut Brass-nickel plated
Toothed washer Zinc-plated iron

*1. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a
      distance of twice the standard sensing object between sensing objects, and a setting distance of half the sensing
      distance.
*2. In case of ‘WP’ cable type.

Size M30
Sensing distance Single Double
Type Shielded Unshielded Shielded Unshielded
Model E2B-M30[]S10 E2B-M30[]N20 E2B-M30[]S15 E2B-M30[]N30
Sensing distance 10 mm ± 10% 20 mm ± 10% 15 mm ± 10% 30 mm ± 10%
Setting distance 0 to 8 mm 0 to 16 mm 0 to 11.25 mm 0 to 22.5 mm
Differential travel 10% max. of sensing distance
Detectable object Ferrous metal (The sensing distance decreases with non-ferrous metal.)
Standard sensing object
(mild steel ST37)
30 × 30 × 1 mm 60 × 60 × 1 mm 45 × 45 × 1 mm 90 × 90 × 1 mm
Response frequency *1 400 Hz 100 Hz 250 Hz 100 Hz
Power supply voltage 10 to 30 VDC. (including 10% ripple (p-p))
Current consumption 10 mA max.
Output type -B models: PNP open collector
-C models: NPN open collector
Control
output
Load current 200 mA max. (30 VDC max.)
Residual voltage 2 V max. (under load current of 200 mA with cable length of 2 m)
Indicator Operation indicator (Yellow LED)
Operation mode (with sensing
object approaching)
-B1/-C1 models: NO
-B2/-C2 models: NC
Protection circuit Output reverse polarity protection, Power source circuit reverse polarity protection,
Surge suppressor, Short-circuit protection
Ambient air temperature Operation and storage: -25 to 70°C (with no icing or condensation)
Temperature influence ±10% max. of sensing distance at 23°C within temperature range of -10 to 55°C
±15% max. of sensing distance at 23°C within temperature range of -25 to 70°C
Ambient humidity Operation and Storage: 35 to 95%
Voltage influence ±1% max. of sensing distance in 24 VDC ±15%
Insulation resistance 50 MΩ min. (at 500 VDC) between current-carrying parts and case
Dielectric strength 1,000 VAC at 50/60 Hz for 1 min between current-carrying parts and case
Vibration resistance 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y and Z directions
Shock resistance 1,000 m/s2 , 10 times each in X, Y and Z directions
Standard and listings (1) IP67 (IEC60529) (2) EMC (EN60947-5-2)
Connecting method Pre-wired models (standard is 4 mm dia. PVC cable with length = 2 m, 5 m).
Connector models (M12-4pin)
Weight
(packaged)
Pre-wired model Short body: Approx. 160 g, Long body: Approx. 210 g *2
Connector model Short body: Approx. 140 g, Long body: Approx. 160 g
Material Case Brass-nickel plated
Sensing surface PBT
Cable Standard cable is 4 mm dia. PVC.
Clamping nut Brass-nickel plated
Toothed washer Zinc-plated iron

*1. The response frequency is an average value. Measurement conditions are as follows: standard sensing object, a
      distance of twice the standard sensing object between sensing objects, and a setting distance of half the sensing
      distance.
*2. In case of ‘WP’ cable type.