Page top

E2B

Cylindrical Proximity Sensor

E2B

Perfect fit for standard environments

Size Sensing
distance
Con-
necting
method
*1
Body
length
Output
config-
uration
Operation mode NO Operation mode NC
M8
(Stain-
less
steel)
*2
Single Shielded 1.5 mm Pre-
wired
Short PNP E2B-S08KS01-WP-B1 2M E2B-S08KS01-WP-B2 2M
NPN E2B-S08KS01-WP-C1 2M E2B-S08KS01-WP-C2 2M
Long PNP E2B-S08LS01-WP-B1 2M E2B-S08LS01-WP-B2 2M
NPN E2B-S08LS01-WP-C1 2M E2B-S08LS01-WP-C2 2M
M8
Con-
nector
(3-pin)
Short PNP E2B-S08KS01-MC-B1 E2B-S08KS01-MC-B2
NPN E2B-S08KS01-MC-C1 E2B-S08KS01-MC-C2
Long PNP E2B-S08LS01-MC-B1 E2B-S08LS01-MC-B2
NPN E2B-S08LS01-MC-C1 E2B-S08LS01-MC-C2
Unshielded 2 mm Pre-
wired
Short PNP E2B-S08KN02-WP-B1 2M E2B-S08KN02-WP-B2 2M
NPN E2B-S08KN02-WP-C1 2M E2B-S08KN02-WP-C2 2M
Long PNP E2B-S08LN02-WP-B1 2M E2B-S08LN02-WP-B2 2M
NPN E2B-S08LN02-WP-C1 2M E2B-S08LN02-WP-C2 2M
M8
Con-
nector
(3-pin)
Short PNP E2B-S08KN02-MC-B1 E2B-S08KN02-MC-B2
NPN E2B-S08KN02-MC-C1 E2B-S08KN02-MC-C2
Long PNP E2B-S08LN02-MC-B1 E2B-S08LN02-MC-B2
NPN E2B-S08LN02-MC-C1 E2B-S08LN02-MC-C2
Double Shielded 2 mm Pre-
wired
Short PNP E2B-S08KS02-WP-B1 2M E2B-S08KS02-WP-B2 2M
NPN E2B-S08KS02-WP-C1 2M E2B-S08KS02-WP-C2 2M
Long PNP E2B-S08LS02-WP-B1 2M E2B-S08LS02-WP-B2 2M
NPN E2B-S08LS02-WP-C1 2M E2B-S08LS02-WP-C2 2M
M8
Con-
nector
(3-pin)
Short PNP E2B-S08KS02-MC-B1 E2B-S08KS02-MC-B2
NPN E2B-S08KS02-MC-C1 E2B-S08KS02-MC-C2
Long PNP E2B-S08LS02-MC-B1 E2B-S08LS02-MC-B2
NPN E2B-S08LS02-MC-C1 E2B-S08LS02-MC-C2
Unshielded 4 mm Pre-
wired
Short PNP E2B-S08KN04-WP-B1 2M E2B-S08KN04-WP-B2 2M
NPN E2B-S08KN04-WP-C1 2M E2B-S08KN04-WP-C2 2M
Long PNP E2B-S08LN04-WP-B1 2M E2B-S08LN04-WP-B2 2M
NPN E2B-S08LN04-WP-C1 2M E2B-S08LN04-WP-C2 2M
M8
Con-
nector
(3-pin)
Short PNP E2B-S08KN04-MC-B1 E2B-S08KN04-MC-B2
NPN E2B-S08KN04-MC-C1 E2B-S08KN04-MC-C2
Long PNP E2B-S08LN04-MC-B1 E2B-S08LN04-MC-B2
NPN E2B-S08LN04-MC-C1 E2B-S08LN04-MC-C2

*1. Pre-wired Models are available in the cable lengths of 2 m and 5 m.
*2. Material specifications for stainless steel housing case: 1.4305 (W.-No.), SUS 303 (AISI), 2346 (SS).

Size Sensing
distance
Con-
necting
method
*1
Body
length
Output
config-
uration
Operation mode NO Operation mode NC
M12
(Brass)
Single Shielded 2 mm Pre-
wired
Short PNP E2B-M12KS02-WP-B1 2M E2B-M12KS02-WP-B2 2M
NPN E2B-M12KS02-WP-C1 2M E2B-M12KS02-WP-C2 2M
Long PNP E2B-M12LS02-WP-B1 2M E2B-M12LS02-WP-B2 2M
NPN E2B-M12LS02-WP-C1 2M E2B-M12LS02-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M12KS02-M1-B1 E2B-M12KS02-M1-B2
NPN E2B-M12KS02-M1-C1 E2B-M12KS02-M1-C2
Long PNP E2B-M12LS02-M1-B1 E2B-M12LS02-M1-B2
NPN E2B-M12LS02-M1-C1 E2B-M12LS02-M1-C2
Unshielded 5 mm Pre-
wired
Short PNP E2B-M12KN05-WP-B1 2M E2B-M12KN05-WP-B2 2M
NPN E2B-M12KN05-WP-C1 2M E2B-M12KN05-WP-C2 2M
Long PNP E2B-M12LN05-WP-B1 2M E2B-M12LN05-WP-B2 2M
NPN E2B-M12LN05-WP-C1 2M E2B-M12LN05-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M12KN05-M1-B1 E2B-M12KN05-M1-B2
NPN E2B-M12KN05-M1-C1 E2B-M12KN05-M1-C2
Long PNP E2B-M12LN05-M1-B1 E2B-M12LN05-M1-B2
NPN E2B-M12LN05-M1-C1 E2B-M12LN05-M1-C2
Double Shielded
*2
4 mm Pre-
wired
Short PNP E2B-M12KS04-WP-B1 2M E2B-M12KS04-WP-B2 2M
NPN E2B-M12KS04-WP-C1 2M E2B-M12KS04-WP-C2 2M
Long PNP E2B-M12LS04-WP-B1 2M E2B-M12LS04-WP-B2 2M
NPN E2B-M12LS04-WP-C1 2M E2B-M12LS04-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M12KS04-M1-B1 E2B-M12KS04-M1-B2
NPN E2B-M12KS04-M1-C1 E2B-M12KS04-M1-C2
Long PNP E2B-M12LS04-M1-B1 E2B-M12LS04-M1-B2
NPN E2B-M12LS04-M1-C1 E2B-M12LS04-M1-C2
Unshielded 8 mm Pre-
wired
Short PNP E2B-M12KN08-WP-B1 2M E2B-M12KN08-WP-B2 2M
NPN E2B-M12KN08-WP-C1 2M E2B-M12KN08-WP-C2 2M
Long PNP E2B-M12LN08-WP-B1 2M E2B-M12LN08-WP-B2 2M
NPN E2B-M12LN08-WP-C1 2M E2B-M12LN08-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M12KN08-M1-B1 E2B-M12KN08-M1-B2
NPN E2B-M12KN08-M1-C1 E2B-M12KN08-M1-C2
Long PNP E2B-M12LN08-M1-B1 E2B-M12LN08-M1-B2
NPN E2B-M12LN08-M1-C1 E2B-M12LN08-M1-C2

*1. Pre-wired Models are available in the cable lengths of 2 m and 5 m.
*2. There are restrictions that apply to Shielded sensors.
       Please refer to "Effects of Surrounding Metal" on Catalog.

Size Sensing
distance
Con-
necting
method
*1
Body
length
Output
config-
uration
Operation mode NO Operation mode NC
M18
(Brass)
Single Shielded 5 mm Pre-
wired
Short PNP E2B-M18KS05-WP-B1 2M E2B-M18KS05-WP-B2 2M
NPN E2B-M18KS05-WP-C1 2M E2B-M18KS05-WP-C2 2M
Long PNP E2B-M18LS05-WP-B1 2M E2B-M18LS05-WP-B2 2M
NPN E2B-M18LS05-WP-C1 2M E2B-M18LS05-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M18KS05-M1-B1 E2B-M18KS05-M1-B2
NPN E2B-M18KS05-M1-C1 E2B-M18KS05-M1-C2
Long PNP E2B-M18LS05-M1-B1 E2B-M18LS05-M1-B2
NPN E2B-M18LS05-M1-C1 E2B-M18LS05-M1-C2
Unshielded 10 mm Pre-
wired
Short PNP E2B-M18KN10-WP-B1 2M E2B-M18KN10-WP-B2 2M
NPN E2B-M18KN10-WP-C1 2M E2B-M18KN10-WP-C2 2M
Long PNP E2B-M18LN10-WP-B1 2M E2B-M18LN10-WP-B2 2M
NPN E2B-M18LN10-WP-C1 2M E2B-M18LN10-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M18KN10-M1-B1 E2B-M18KN10-M1-B2
NPN E2B-M18KN10-M1-C1 E2B-M18KN10-M1-C2
Long PNP E2B-M18LN10-M1-B1 E2B-M18LN10-M1-B2
NPN E2B-M18LN10-M1-C1 E2B-M18LN10-M1-C2
Double Shielded
*2
8 mm Pre-
wired
Short PNP E2B-M18KS08-WP-B1 2M E2B-M18KS08-WP-B2 2M
NPN E2B-M18KS08-WP-C1 2M E2B-M18KS08-WP-C2 2M
Long PNP E2B-M18LS08-WP-B1 2M E2B-M18LS08-WP-B2 2M
NPN E2B-M18LS08-WP-C1 2M E2B-M18LS08-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M18KS08-M1-B1 E2B-M18KS08-M1-B2
NPN E2B-M18KS08-M1-C1 E2B-M18KS08-M1-C2
Long PNP E2B-M18LS08-M1-B1 E2B-M18LS08-M1-B2
NPN E2B-M18LS08-M1-C1 E2B-M18LS08-M1-C2
Unshielded 16 mm Pre-
wired
Short PNP E2B-M18KN16-WP-B1 2M E2B-M18KN16-WP-B2 2M
NPN E2B-M18KN16-WP-C1 2M E2B-M18KN16-WP-C2 2M
Long PNP E2B-M18LN16-WP-B1 2M E2B-M18LN16-WP-B2 2M
NPN E2B-M18LN16-WP-C1 2M E2B-M18LN16-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M18KN16-M1-B1 E2B-M18KN16-M1-B2
NPN E2B-M18KN16-M1-C1 E2B-M18KN16-M1-C2
Long PNP E2B-M18LN16-M1-B1 E2B-M18LN16-M1-B2
NPN E2B-M18LN16-M1-C1 E2B-M18LN16-M1-C2

*1. Pre-wired Models are available in the cable lengths of 2 m and 5 m.
*2. There are restrictions that apply to Shielded sensors.
       Please refer to "Effects of Surrounding Metal" on Catalog.

Size Sensing
distance
Con-
necting
method
*1
Body
length
Output
config-
uration
Operation mode NO Operation mode NC
M30
(Brass)
Single Shielded 10 mm Pre-
wired
Short PNP E2B-M30KS10-WP-B1 2M E2B-M30KS10-WP-B2 2M
NPN E2B-M30KS10-WP-C1 2M E2B-M30KS10-WP-C2 2M
Long PNP E2B-M30LS10-WP-B1 2M E2B-M30LS10-WP-B2 2M
NPN E2B-M30LS10-WP-C1 2M E2B-M30LS10-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M30KS10-M1-B1 E2B-M30KS10-M1-B2
NPN E2B-M30KS10-M1-C1 E2B-M30KS10-M1-C2
Long PNP E2B-M30LS10-M1-B1 E2B-M30LS10-M1-B2
NPN E2B-M30LS10-M1-C1 E2B-M30LS10-M1-C2
Unshielded 20 mm Pre-
wired
Short PNP E2B-M30KN20-WP-B1 2M E2B-M30KN20-WP-B2 2M
NPN E2B-M30KN20-WP-C1 2M E2B-M30KN20-WP-C2 2M
Long PNP E2B-M30LN20-WP-B1 2M E2B-M30LN20-WP-B2 2M
NPN E2B-M30LN20-WP-C1 2M E2B-M30LN20-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M30KN20-M1-B1 E2B-M30KN20-M1-B2
NPN E2B-M30KN20-M1-C1 E2B-M30KN20-M1-C2
Long PNP E2B-M30LN20-M1-B1 E2B-M30LN20-M1-B2
NPN E2B-M30LN20-M1-C1 E2B-M30LN20-M1-C2
Double Shielded
*2
15 mm Pre-
wired
Short PNP E2B-M30KS15-WP-B1 2M E2B-M30KS15-WP-B2 2M
NPN E2B-M30KS15-WP-C1 2M E2B-M30KS15-WP-C2 2M
Long PNP E2B-M30LS15-WP-B1 2M E2B-M30LS15-WP-B2 2M
NPN E2B-M30LS15-WP-C1 2M E2B-M30LS15-WP-C2 2M
M12
Con-
nector
Short PNP E2B-M30KS15-M1-B1 E2B-M30KS15-M1-B2
NPN E2B-M30KS15-M1-C1 E2B-M30KS15-M1-C2
Long PNP E2B-M30LS15-M1-B1 E2B-M30LS15-M1-B2
NPN E2B-M30LS15-M1-C1 E2B-M30LS15-M1-C2
Unshielded 30 mm Pre-
wired
Long PNP E2B-M30LN30-WP-B1 2M E2B-M30LN30-WP-B2 2M
NPN E2B-M30LN30-WP-C1 2M E2B-M30LN30-WP-C2 2M
M12
Con-
nector
Long PNP E2B-M30LN30-M1-B1 E2B-M30LN30-M1-B2
NPN E2B-M30LN30-M1-C1 E2B-M30LN30-M1-C2

*1. Pre-wired Models are available in the cable lengths of 2 m and 5 m.
*2. There are restrictions that apply to Shielded sensors.
       Please refer to "Effects of Surrounding Metal" on Catalog.

Accessories (Order Separately)

Sensor I/O Connectors

Size Cable Shape Cores Cable length (m) Model
M8 (3-pin) PVC Straight 3 2 XS3F-M8PVC3S2M
5 XS3F-M8PVC3S5M
Right-angle 2 XS3F-M8PVC3A2M
5 XS3F-M8PVC3A5M
PVC Robot Straight 2 XS3F-M321-302-R
5 XS3F-M321-305-R
Right-angle 2 XS3F-M322-302-R
5 XS3F-M322-305-R
M12 (4-pin) PVC Straight 4 2 XS2F-M12PVC4S2M
5 XS2F-M12PVC4S5M
Right-angle 2 XS2F-M12PVC4A2M
5 XS2F-M12PVC4A5M
PVC Robot Straight 2 XS2F-D421-D80-F
5 XS2F-D421-G80-F
Right-angle 2 XS2F-D422-D80-F
5 XS2F-D422-G80-F