Agency | Standard | File No. |
---|---|---|
UL | UL508 | E76675 |
CSA | CSA C22.2 No.14 | LR45746 |
CCC (CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
Enclosed Switches
last update: November 9, 2023
Agency | Standard | File No. |
---|---|---|
UL | UL508 | E76675 |
CSA | CSA C22.2 No.14 | LR45746 |
CCC (CQC) | GB/T14048.5 | Contact your OMRON representative for details. |
Model | Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|---|
Resistive load | Lamp load | Inductive load | Motor load | ||||||
NC | NO | NC | NO | NC | NO | NC | NO | ||
ZE-[] ZV-[] ZV2-[] |
125 VAC 250 VAC 480 VAC |
15 15 10 |
3 2.5 1.5 |
1.5 1.25 0.75 |
15 15 6 |
5 3 1.5 |
2.5 1.5 0.75 |
||
125 VDC 250 VDC |
0.5 0.25 |
0.5 0.25 |
0.05 0.03 |
0.05 0.03 |
|||||
XE-[] XV-[] XV2-[] |
8 VDC 14 VDC 30 VDC 125 VDC 250 VDC |
10 10 10 10 3 |
3 3 3 3 1.5 |
1.5 1.5 1.5 1.5 0.75 |
10 10 10 7.5 2 |
10 10 10 6 1.5 |
5 5 5 2 2 |
2.5 2.5 2.5 2.5 1.5 |
Inrush current | NC | 30 A max. |
---|---|---|
NO | 15 A max. |
Model | Rated voltage | Current | Horsepower |
---|---|---|---|
ZE | 125 VAC
250 VAC 480 VAC |
15 A
15 A 15 A |
1/8HP
1/4HP |
125 VDC
250 VDC |
0.5 A
0.25 A |
--- |
Applicable category and ratings |
---|
AC-12 10 A/250 VAC |
Degree of protection | IP65 (EN60947-5-1)*1 | |
---|---|---|
Durability *2 | Mechanical | Z[]: 10,000,000 operations min.
X[]: 1,000,000 operations min. |
Electrical | Z[]: 500,000 operations min., for 15 A, 250 VAC resistive load
X[]: 100,000 operations min., for 10 A, 125 VDC resistive load |
|
Operating speed | Plunger type: 0.01 mm/s to 0.5 m/s
Lever type: 0.02 mm/s to 0.5 m/s |
|
Operating frequency | Mechanical | 120 operations/min |
Electrical | 20 operations/min | |
Rated frequency | 50/60 Hz | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Contact resistance | 15 mΩ max. (initial value) | |
Terminal temperature rise | 50°C max. | |
Dielectric strength | Between terminals of the same
polarity |
1,000 VAC, 50/60 Hz for 1 min |
Between current-carrying
metal part and ground |
Z[]: 2,000 VAC, 50/60 Hz for 1 min
X[]: 1,500 VAC, 50/60 Hz for 1 min |
|
Between each terminal and
non-current-carrying metal part |
Z[]: 2,000 VAC, 50/60 Hz for 1 min
X[]: 1,500 VAC, 50/60 Hz for 1 min |
|
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude *3 |
Shock resistance
*3 |
Destruction | 1,000m/s2 max. |
Malfunction | 100 m/s2 max. *4
50 m/s2 max. *5 |
|
Ambient operating temperature | -10°C to +80°C (with no icing) | |
Ambient operating humidity | General-purpose type: 35% to 85%RH
Sealed type: 35% to 95%RH |
|
Weight | Approx. 260 to 280 g |
last update: November 9, 2023