| Item |
Specification |
| NA5-15W |
NA5-12W |
NA5-9W |
NA5-7W |
| Rated supply voltage |
24 VDC |
Allowable power
supply voltage range |
19.2 to 28.8 VDC (24 VDC ±20%) |
Allowable
momentary power
interruption time |
Operation for momentary power interruption is not specified. |
| Power consumption |
29 W max. |
25 W max. |
23 W max. |
19 W max. |
Ambient operating
temperature |
0 to 50°C *1 *2 |
Ambient storage
temperature |
-20 to +60°C *3 |
Ambient operating
humidity |
10 to 90% *2
Must be no condensation. |
| Atmosphere |
Must be free from corrosive gases. |
| Pollution degree |
2 or less: Meets IEC 61010-2-201. |
| Noise immunity |
2 kV on power supply line (Conforms to IEC 61000-4-4.) |
Vibration resistance
(during operation) |
Conforms to IEC 60068-2-6.
5 to 8.4 Hz with 3.5 mm half amplitude and 8.4 to 150 Hz with 9.8 m/s2 for 100 minutes each in
X, Y, and Z directions
(Time coefficient of 10 minutes × coefficient factor of 10 = total time of 100 min.) |
Shock resistance
(during operation) |
Conforms to IEC 60028-2-27.
147 m/s2 3 times each in X, Y, and Z directions |
| Dimensions |
Metal case |
420 × 291 × 69 mm
(W × H × D) |
340 × 244 × 69 mm
(W × H × D) |
290 × 190 × 69 mm
(W × H × D) |
236 × 165 × 69 mm
(W × H × D) |
| Plastic case |
414 × 287 × 69 mm
(W × H × D) |
333 × 240 × 69 mm
(W × H × D) |
283 × 185 × 69 mm
(W × H × D) |
220 × 160 × 69 mm
(W × H × D) |
Panel cutout
dimensions |
392 +1,0 ×
268 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *4 |
310 +1,0 ×
221 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *4 |
261 +1,0 ×
166 +1,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *4 |
197 +0.5,0 ×
141 +0.5,0 mm
(horizontal × vertical)
Panel thickness:
1.6 to 6.0 mm *4 |
| Weight |
Metal case |
3.2 kg max. |
2.4 kg max. |
1.8 kg max. |
1.4 kg max. |
| Plastic case |
2.6 kg max. |
1.9 kg max. |
1.3 kg max. |
1.0 kg max. |
Degree of
protection |
IP65 oil-proof type, UL Type 4X *4 (Front-panel controls)
To reinstall the NA Unit in a panel, contact your OMRON representative for replacement of the rubber packing. |
| Battery life |
Battery life: 5 years at 25°C
The RTC will be backed up for 5 days after the battery runs low. The RTC will be backed up by a
super capacitor for 5 minutes after removing the old battery.
(This assumes that the power is first turned ON for at least 5 minutes and then turned OFF.) |
International
standards *5 *6 |
EU
UKCA
Shipbuilding standards LR, DNV, and UK *7
IP65 oil-proof, UL Type 4X *4 (Front-panel controls)
cULus
KC
RCM |