Note: “AC Free Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC.
AC Free Input Axial Fans
last update: May 6, 2021
Note: “AC Free Input Axial Fan” refers to an axial fan which allows multiple input voltage ranging 100 to 240 VAC.
*1. Compared with □120×t38 AC axial fans
There’s no need to purchase and manage each parts, and this reduces the hassle of parts management.
*2. Model differs according to the number of finger guards. Refer to Set Model on Catalog for details.
*3. AC Free Input Axial Fans only
last update: May 6, 2021