Series | Size (mm) | Speed | Model |
---|---|---|---|
R89F-M series | 92 × 92 × t38 | High | R89F-MS0938HP |
92 × 92 × t38 | Low | R89F-MS0938LP | |
120 × 120 × t38 | High | R89F-MS1238HP |
AC Free Input Axial Fans
last update: August 1, 2023
Series | Size (mm) | Speed | Model |
---|---|---|---|
R89F-M series | 92 × 92 × t38 | High | R89F-MS0938HP |
92 × 92 × t38 | Low | R89F-MS0938LP | |
120 × 120 × t38 | High | R89F-MS1238HP |
Name | Model |
---|---|
Plug Cord | R89F-PC-[] |
Finger Guard | R87F-FG[] |
Filter | R87F-FL[](S) |
Note: Mounting screws are not provided.
Model | Set Contents |
---|---|
R89F-MS0938HP-S1 | Fan, Finger guard × 1, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
R89F-MS0938LP-S1 | Fan, Finger guard × 1, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
R89F-MS1238HP-S1 | Fan, Finger guard × 1, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
R89F-MS0938HP-S2 | Fan, Finger guard × 2, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
R89F-MS0938LP-S2 | Fan, Finger guard × 2, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
R89F-MS1238HP-S2 | Fan, Finger guard × 2, M4 Screw (55 mm) × 4 and nut set × 4, Plug cord (1 m) |
Model | Rated
voltage |
Permitted
voltage fluctuation range |
Fre-
quency [Hz] |
Rated
current [A] * |
Rated
input [W] * |
Rated
rotational speed [r/min-1] * |
Maximum
flow rate [m3/min] * |
Maximum
static pressure [Pa] * |
Noise
[dB] * |
---|---|---|---|---|---|---|---|---|---|
R89F-MS0938HP | 100 to
240 VAC |
90 to 264 V | 50/60 | 0.08 | 4.5 | 3850 | 1.5 | 90 | 40 |
R89F-MS0938LP | 100 to
240 VAC |
90 to 264 V | 50/60 | 0.06 | 3.0 | 3100 | 1.18 | 56 | 33 |
* An asterisk (*) indicates a nominal value.
Model | Rated
voltage |
Permitted
voltage fluctuation range |
Fre-
quency [Hz] |
Rated
current [A] * |
Rated
input [W] * |
Rated
rotational speed [r/min-1] * |
Maximum
flow rate [m3/min] * |
Maximum
static pressure [Pa] * |
Noise
[dB] * |
---|---|---|---|---|---|---|---|---|---|
R89F-MS1238HP | 100 to
240 VAC |
90 to 264 V | 50/60 | 0.08 | 4.4 | 3250 | 3.0 | 84 | 42 |
* An asterisk (*) indicates a nominal value.
Cable length | Model | Weight |
---|---|---|
1 m | R89F-PC | Approx. 38 g |
2 m | R89F-PC-20 | Approx. 74 g |
Size | Model number | Weight (g) |
---|---|---|
150 dia. | R87F-FG150 | Approx. 58 |
120 × 120 | R87F-FG120 | Approx. 45 |
92 × 92 | R87F-FG90 | Approx. 25 |
80 × 80 | R87F-FG80 | Approx. 20 |
Axial Fans | Set model | |||||||
---|---|---|---|---|---|---|---|---|
Model | Contents | |||||||
Finger Guard | Hexagonal nuts | Screws | ||||||
size | Qty | Model | size | Qty | size | Qty | ||
R87F-A[]A83 | R87F-SET8025 | 80 x 80 | 1 | R87F-FG80 | M4 | 4 | M4 x L38 | 4 |
R87T-A[]A83 | ||||||||
R87F-A[]A85 | R87F-SET8038 | 80 x 80 | 1 | R87F-FG80 | M4 | 4 | M4 x L50 | 4 |
R87T-A[]A85 | ||||||||
R87F-A[]A93 | R87F-SET9025 | 92 x 92 | 1 | R87F-FG90 | M4 | 3 | M4 x L38 | 3 |
M3 | 1 | M3 x L38 | 1 | |||||
R87F-A[]A13 | R87F-SET1225 | 120 x 120 | 1 | R87F-FG120 | M4 | 4 | M4 x L38 | 4 |
R87F-A[]A15 | R87F-SET1238 | 120 x 120 | 1 | R87F-FG120 | M4 | 4 | M4 x L50 | 4 |
R87T-A[]A15 | ||||||||
R87T-A[]A15H-WR | ||||||||
R87T-A[]A05 | R87F-SET1538 | 150 dia. | 1 | R87F-FG150 | M4 | 2 | M4 x L50 | 2 |
R87T-A[]A07 | R87F-SET1555 | 150 dia. | 1 | R87F-FG150 | M4 | 2 | M4 x L70 | 2 |
Note: Finger Guards reduce the flow rate by approximately 2% to 5%.
Size | Model number | Weight (g) |
---|---|---|
120 × 120 | R87F-FL120 | Approx. 43 |
92 × 92 | R87F-FL90 | Approx. 30 |
80 × 80 | R87F-FL80 | Approx. 21 |
120 × 120 | R87F-FL120S | Approx. 19 |
Note: The filter contains one medium.
Size | Model number |
---|---|
120 × 120 | R87F-FL120-M120 |
92 × 92 | R87F-FL90-M90 |
80 × 80 | R87F-FL80-M80 |
AC Axial Fan | Filter | ||
---|---|---|---|
Size | Model | Plastic | Aluminum |
150 dia. | R87T-A[]A0 Series | --- | --- |
120 × 120 | R89F-DS1225[] series | R87F-FL120 | R87F-FL120S |
R89F-DS1238[] series | |||
R89F-MS1238HP | |||
R87F-A[]A1 Series
R87T-A[]A1 Series |
|||
92 × 92 | R87F-A[]A9 Series | R87F-FL90 | --- |
80 × 80 | R87F-A[]A8 Series
R87T-A[]A8 Series |
R87F-FL80 | --- |
last update: August 1, 2023