Page top

E3S-C

Oil-resistive, Long-range Photoelectric Sensor with Metal Housing

E3S-C

Water- and Oil-resistant Photoelectric Sensor with Metal Housing Used for Long-range Sensing

Caution: All units are in millimeters unless otherwise indicated.

Tolerance class IT16 applies to dimensions in this datasheet unless otherwise specified.

Sensors

Through-beam (Horizontal)
E3S-CT11(-M1J)

E3S-C Dimensions 3

Note: Models numbers for Through-beam Sensors (E3S-CT11(-M1J)) are for sets that include both the Emitter and
          Receiver.
          The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-CT11-L 2M),
          the model number of the Receiver, by adding "-D" (example: E3S-CT11-D 2M.) Refer to Ordering Information to
          confirm model numbers for Emitter and Receivers.

Through-beam (Vertical)
E3S-CT61(-MJ)

E3S-C Dimensions 5

Retro-/Diffuse-reflective (Horizontal)
E3S-CR11(-M1J)
E3S-CD11(-M1J)
E3S-CD12(-M1J)

E3S-C Dimensions 6

Note: Models numbers for Through-beam Sensors (E3S-CT61(-M1J)) are for sets that include both the Emitter and
          Receiver.
          The model number of the Emitter is expressed by adding "-L" to the set model number (example: E3S-CT61-L 2M),
          the model number of the Receiver, by adding "-D" (example: E3S-CT61-D 2M.) Refer to Ordering Information to
          confirm model numbers for Emitter and Receivers.

Retro-/Diffuse-reflective (Vertical)
E3S-CR61(-M1J)
E3S-CD61(-M1J)
E3S-CD62(-M1J)

E3S-C Dimensions 8

Accessories (Order Separately)

Snap-in Long Slit (For Through-beam Models)
E39-S61

E3S-C Dimensions 10