| Sensing method | Through-beam | Retro-reflective
(with M.S.R. function) *1 |
Diffuse reflective | ||
|---|---|---|---|---|---|
| Item | Model | Horizontal
E3S-CT11(-M1J) |
Horizontal
E3S-CR11(-M1J) |
Horizontal
E3S-CD11(-M1J) |
Horizontal
E3S-CD12(-M1J) |
| Vertical
E3S-CT61(-M1J) |
Vertical
E3S-CR61(-M1J) |
Vertical
E3S-CD61(-M1J) |
Vertical
E3S-CD62(-M1J) |
||
| Sensing distance | 30 m | 3 m
(when using E39-R1) |
700 mm
(300 × 300 mm white paper) |
2 m
(300 × 300 mm white paper) |
|
| Standard sensing
object |
Opaque,
15-mm dia. min. |
Opaque,
75-mm dia. min. |
--- | ||
| Differential travel | --- | 20% max. of sensing distance | |||
| Directional angle | Emitter and Receiver:
3° to 15° |
3° to 10° | --- | ||
| Light source
(wavelength) |
Infrared LED
(850 nm) |
Red LED (660 nm) | Infrared LED (850 nm) | ||
| Power supply voltage | 10 to 30 VDC including 10% (p.p) ripple | ||||
| Current consumption | 50 mA max.
(Emitter 25 mA max. Receiver 25 mA max.) |
40 mA max. | |||
| Control output | Load power supply voltage: 30 VDC max.
Load current: 100 mA max. (Residual voltage: NPN output: 1.2 V max., PNP output: 2.0 V max.) Open controller output (NPN/PNP selectable) Light-ON/Dark-ON selectable |
||||
| Protection circuits | Power supply
reverse polarity circuit protection, Output short-circuit protection |
Power supply reverse polarity protection,
Output short-circuit protection, Mutual interference prevention |
|||
| Response time | Operate or reset: 1 ms max. | Operate or
reset 2 ms max. |
|||
| Sensitivity
adjustment |
One-turn adjuster | Two-turn endless adjuster with an indicator | |||
| Ambient illumination
(Receiver side) |
Incandescent lamp: 5,000 lx max.
Sunlight: 10,000 lx max. |
||||
| Ambient temperature
range |
Operating: -25°C to 55°C, Storage: -40°C to 70°C (with no icing or condensation) | ||||
| Ambient humidity
range |
Operating: 35% to 85%, Storage: 35% to 95% (with no condensation) | ||||
| Insulation resistance | 20 MΩ min. (at 500 VDC) | ||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min | ||||
| Vibration resistance | Destruction: 10 to 2,000 Hz, 1.5-mm double amplitude or 300 m/s2 for 0.5 hours
each in X, Y, and Z directions |
||||
| Shock resistance | Destruction: 1,000 m/s2 3 times each in X, Y, and Z directions | ||||
| Degree of protection | IEC 60529: IP67 (in-house standards: oil-resistant), NEMA: 6P (indoors only) *2 | ||||
| Connection method | Pre-wired (standard cable length: 2 m) or Pre-wired M12 Connector
(standard cable length: 0.3 m) |
||||
| Weight (packed state) | Approx. 270 g
(Pre-wired cable) Approx. 230 g (Pre-wired Connector (M12)) |
Approx. 160 g
(Pre-wired cable) Approx. 130 g (Pre-wired Connector (M12)) |
Approx. 150 g
(Pre-wired cable) Approx. 110 g (Pre-wired Connector (M12)) |
||
| Material | Case | Zinc die-cast | |||
| Operation
panel cover |
PES (polyether sulfone) | ||||
| Lens | Methacrylic resin | ||||
| Mounting
Bracket |
Stainless steel (SUS304) | ||||
| Accessories | Mounting Bracket (with screws), Adjustment screwdriver, Instruction manual,
and Reflector (only for Retro-reflective Sensors) |
||||