Page top

EE-SX47 / SX67

Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated)

EE-SX47 / SX67

Global Standard Slot-type photomicrosensors with 50- to 100-mA direct switching capacity.

Connector

Appearance Sensing
method
Connecting
method
Sensing
distance
Output
configuration
Indicator
mode
Model
NPN output PNP output
Standard
Through-
beam type
(with slot)
Connector
(4 poles)
5 mm
(slot
width)
(Infrared
light)
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX670 EE-SX670P
No incident light EE-SX670A EE-SX670R
Light-ON Incident light EE-SX470 ---
L-shaped
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX671 EE-SX671P
No incident light EE-SX671A EE-SX671R
Light-ON Incident light EE-SX471 ---
T-shaped,
slot center
7 mm
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX672 EE-SX672P
No incident light EE-SX672A EE-SX672R
Light-ON Incident light EE-SX472 ---
Close-
mounting
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX673 EE-SX673P
No incident light EE-SX673A EE-SX673R
Light-ON Incident light EE-SX473 ---
Close-
mounting
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX674 EE-SX674P
No incident light EE-SX674A EE-SX674R
Light-ON Incident light EE-SX474 ---
T-shaped,
slot center
10 mm
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX675 EE-SX675P
F-shaped
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX676 EE-SX676P
R-shaped
Dark-ON/Light-ON
(selectable) *3
Incident light EE-SX677 EE-SX677P

Note:Dark-ON when the L terminal of the connector is opened, and light-ON when the L terminal and positive (+) terminal are connected. Do not connect the L terminal to 0 V when using dark-ON operation. When using light-ON, it is useful to select the connector EE-1001-1. The L terminal and positive (+) terminal of this connector are connected in advance.

Pre-wired Models

Appearance Sensing
method
Sensing
distance
Output
configura-
tion
Indicator
mode
Connecting
method
Model
NPN output PNP output
Standard
Through-
beam type
(with slot)
5 mm
(slot
width)
(Infrared
light)
Dark-ON/
Light-ON
(selectable)
*
Incident
light
Pre-wired
Models (1m)
EE-SX670-WR 1M EE-SX670P-WR 1M
L-shaped
EE-SX671-WR 1M EE-SX671P-WR 1M
T-shaped,
slot center
7 mm
EE-SX672-WR 1M EE-SX672P-WR 1M
Close-
mounting
EE-SX673-WR 1M EE-SX673P-WR 1M
Close-
mounting
EE-SX674-WR 1M EE-SX674P-WR 1M
T-shaped,
slot center
10 mm
EE-SX675-WR 1M EE-SX675P-WR 1M
F-shaped
EE-SX676-WR 1M EE-SX676P-WR 1M
R-shaped
EE-SX677-WR 1M EE-SX677P-WR 1M

Note:Dark-ON operation can be used when the L terminal is left unconnected or Light-ON operation can be used when the L terminal and positive (+) terminal are connected to each other. Do not connect the L terminal to 0 V when using dark-ON operation.

Accessories (Order Separately) Connector Models

Type Cable length Model Remarks
Connector Connector EE-1001
EE-1001-1 L terminal and positive (+) terminal are already
short-circuited.
EE-1009
Connector with Cable 1 m EE-1006 1M
EE-1010 1M
2 m EE-1006 2M
EE-1010 2M
Connector with Robot Cable 1 m EE-1010-R 1M
2 m EE-1010-R 2M
Connector Hold-down Clip EE-1006A For EE-1006 only.