| Type | Standard | L-shaped |
T-shaped, slot center 7 mm |
T-shaped, slot center 10 mm |
|
|---|---|---|---|---|---|
|
NPN models |
Connector models |
EE-SX670 EE-SX670A EE-SX470 |
EE-SX671 EE-SX671A EE-SX471 |
EE-SX672 EE-SX672A EE-SX472 |
EE-SX675 |
| Pre-wired models | EE-SX670-WR | EE-SX671-WR | EE-SX672-WR | EE-SX675-WR | |
|
PNP models |
Connector models |
EE-SX670P EE-SX670R |
EE-SX671P EE-SX671R |
EE-SX672P EE-SX672R |
EE-SX675P |
| Pre-wired models | EE-SX670P-WR | EE-SX671P-WR | EE-SX672P-WR | EE-SX675P-WR | |
| Sensing distance | 5 mm (slot width) | ||||
| Sensing object | Opaque: 2 × 0.8 mm min. | ||||
| Differential distance | 0.025 mm | ||||
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | ||||
| Indicator *1 | Light indicator (red) (turns ON when light is interrupted for models with A or R suffix) | ||||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 10% max. | ||||
| Current consumption | 35 mA max. (NPN models), 30 mA max. (PNP models) | ||||
| Control output | NPN open collector: 5 to 24 VDC, 100 mA max. 100 mA load current with a residual voltage of 0.8 V max. 40 mA load current with a residual voltage of 0.4 V max. OFF current (leakage current): 0.5 mA max. PNP open collector: 5 to 24 VDC, 50 mA max. 50 mA load current with a residual voltage of 1.3 V max. OFF current (leakage current): 0.5 mA max. |
||||
| Response frequency *2 | 1 kHz min. (3 kHz average) | ||||
| Ambient illumination | 1,000 lx max. with fluorescent light on the surface of the receiver. | ||||
| Ambient temperature range | Operating: - 25 to +55 °C, Storage: - 30 to +80 °C (with no icing or condensation) | ||||
| Ambient humidity range | Operating: 5% to 85%, Storage: 5% to 95% (with no icing or condensation) | ||||
| Vibration resistance | Destruction: 20 to 2,000 H z (peak acceleration: 100 m/s2) 1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions |
||||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||||
| Degree of protection | IEC60529 IP50 | ||||
| Connecting method | Connector Models (direct soldering possible), Pre-wired Models (Standard cable length: 1 m), Models with Connectors (Standard cable length: 0.1 m) |
||||
| Weight | Connector models | Approx. 3.1 g | Approx. 3 g | Approx. 2.4 g | Approx. 2.7 g |
| Pre-wired models | Approx. 18.9 g | Approx. 17.3 g | Approx. 17.8 g | Approx. 18.3 g | |
| Material | Case | Polybutylene phthalate (PBT) | |||
| Cover | Polycarbonate | ||||
| Emitter/receiver | |||||