Standard Sensors for detecting ferrous metals.
Standard Proximity Sensor
about this Product Family
last update: April 25, 2013
Standard Sensors for detecting ferrous metals.
Wide array of variations. Ideal for a variety of applications.
Models with different frequencies are also available to prevent mutual interference.
Superior environment resistance with standard cable made of oilresistant PVC and sensing surface made of material that resists cutting oil.
Useful to help prevent disconnection.
Cable protector provided as a standard feature.
Contributes to preventive maintenance to keep the line from stopping.
• Wide range of ambient operating temperatures also for small-diameter models: −25°C to 70°C
• Suitable for low-temperature and high-temperature applications, which are troublesome for photoelectric sensors.
Reduced risk of disconnection in applications with moving parts.
last update: April 25, 2013