High-speed response of 0.1 ms.
Sensor Controller
about this Product Family
last update: September 24, 2012
High-speed response of 0.1 ms.
Ideal as a two-input Controller.
Lineup includes the S3D2-BK with flip-flop functions convenient for level control, the S3D2-AKD/CKD/CCD with 24-V power supply, and the S3D2-DK/EK with one input/output OFF-delay (two circuits) useful for load control and lamp display.
Power source for the Sensor can be supplied up to 200 mA.
Ultra-slim body with 30-mm width.
Multi-function model equipped with timer functions also available.
last update: September 24, 2012