Page top

S3D2

Sensor Controller

S3D2

Offers High-speed Input Response of 0.1 ms and Equipped with Built-in Timer

about this Product Family

Type Two inputs/two outputs Two inputs/one output
Single-
function
Single-function
(with OFF-delay)
Single-function
(AND/OR
operation)
Flip-flop
function
Model S3D2-DK S3D2-EK S3D2-AK S3D2-BK
Rated supply voltages 100 to 240 VAC ± 10% 50/60Hz
Power consumption 15 VA max.
Power supply for Sensor 12 VDC ± 10% (includes all variations), 200 mA max. (with short-circuit protection)
Connected Sensor NPN transistor output (with sinking current of 18 mA min.) or contact output
Input signals ON 0 to 4 V (5 mA min.)
OFF 8 to 12 V (2 mA max.)
Short-circuit
current
11 mA TYP (18 mA max.)
Maximum
applied voltage
30 V
Input response time 0.1 ms IN1 2 ms
IN2 2 ms
Output minimum pulse width 10 ms max.
Control output Relay output SPST-NO × 2
250 VAC, 2A (cos φ = 1 )
Relay output SPDT (shared common)
250 VAC, 3 A (cos φ = 1)
Life
expectancy
(relay output)
Mechanical 50,000,000 operations min. (switching frequency: 18,000 operations/h)
Electrical 100,000 operations min. (switching frequency: 1,800 operations/h)
Output response time 10 ms max.
Timer functions * --- OFF-delay
0.1 to 1 s
1 to 10 s
selectable
---
Other functions Signal input reverse Signal input reverse
AND/OR operating
mode selection
by wiring
Signal input reverse
Flip-flop function
Maximum allowable time of
momentary power failure
20 ms max.
Ambient temperature range Operating: -10 to +55°C, Storage: -25 to +65°C (with no icing)
Ambient humidity range Operating/storage: 35% to 85%
Noise immunity Operating power supply: 1,500 V (p-p) min.; pulse width: 100 ns, 1 μs; rise time: 1 ns
Input/output: 1,200 V (p-p) min.; pulse width: 100 ns, 1 μs; rise time: 1 ns
Dielectric strength 1,500 VAC min. (between power supply terminals and I/O terminals, and between
non-current-carrying parts)
Vibration (destruction) 10 to 55 Hz, double-amplitude of 0.75 mm for 2 hours each of the X, Y, and Z
directions
Weight Approx. 140 g

Type Two inputs/one output
Multi-function Single-
function
(AND/OR
operation)
Multi-function
(24 VDC)
Model S3D2-CK S3D2-CC S3D2-AKD S3D2-CKD S3D2-CCD
Rated supply voltages 100 to 240 VAC ± 10% 50/60Hz 24 VDC ± 10%
Power consumption 15 VA max. 2.5 VA max. (excluding Sensor power supply)
Power supply for Sensor 12 VDC ± 10% (includes all variations),
200 mA max. (with short-circuit
protection)
24 VDC (supplied from power supply)
Connected Sensor NPN transistor output (with sinking current of 18 mA min.) or contact output
Input
signals
ON 0 to 4 V (5 mA min.)
OFF 8 to 12 V (2 mA max.) 8 to 30 V (2 mA max.)
Short-circuit
current
11 mA TYP (18 mA max.)
Maximum
applied voltage
30 V
Input response time 0.1 ms
Output minimum pulse
width
10 ms max. 0.5 ms max. 10 ms max. 0.5 ms max.
Control output Relay output SPDT
(shared common)
250 VAC, 3 A
(cos φ = 1)
NPN open
collector output,
30 VDC, 100 mA
(NO, NC)
Residual voltage
(ON) 1.5 V max.
Leakage current
(OFF): 0.1 mA
max.
Relay output SPDT
250 VAC, 3 A (cos φ = 1)
NPN open
collector output,
30 VDC, 100 mA
(NO, NC)
Residual voltage
(ON): 1.5 V max.
Leakage current
(OFF): 0.1 mA
max.
Life ex-
pectan-
cy (relay
output)
Mechanical 50,000,000
operations min.
(switching
frequency: 18,000
operations/h)
--- 50,000,000 operations min.
(switching frequency: 18,000
operations/h)
---
Electrical 100,000 operations
min. (switching
frequency: 1,800
operations/h)
100,000 operations min.
(switching frequency: 1,800
operations/h)
Output response time 10 ms max. 0.5 ms max. 10 ms max. 0.5 ms max.
Timer functions * One-shot, ON-delay,
and OFF-delay
--- One-shot, ON-delay,
and OFF-delay
0.1 to 1 s
1 to 10 s
selectable
0.01 to 0.1 s
0.1 to 1 s
selectable
0.1 to 1 s
1 to 10 s
selectable
0.01 to 0.1 s
0.1 to 1 s
selectable
Other functions Signal input reverse
Sync mode selection
AND/OR operating mode selection
Signal input
reverse
AND/OR
operating mode
selection
by wiring
Signal input reverse
Sync mode selection
AND/OR operating mode
selection
Maximum allowable time
of momentary power
failure
20 ms max.
Ambient temperature
range
Operating: -10 to +55°C, Storage: -25 to +65°C (with no icing)
Ambient humidity range Operating/storage: 35% to 85%
Noise immunity Operating power supply: 1,500 V (p-p)
min.; pulse width: 100 ns, 1 μs; rise
time: 1 ns
Input/output: 1,200 V (p-p) min.; pulse
width: 100 ns, 1 μs; rise time: 1 ns
Operating power supply: 480 V (p-p) min.; pulse
width: 100 ns, 1 μs; rise time: 1 ns
Input/output: 1,000 V (p-p) min.; pulse width: 100
ns, 1 μs; rise time: 1 ns
Dielectric strength 1,500 VAC min. (between power supply
terminals and I/O terminals, and
between non-current-carrying parts)
1,500 VAC min. (between power supply terminals
and non-current-carrying parts)
Vibration (destruction) 10 to 55 Hz, double-amplitude of 0.75 mm for 2 hours each of the X, Y, and Z directions
Weight Approx. 140 g

* The timer will not operate in response to input signals received within 50 ms after the Controller power is turned ON.