Rated voltage (V) | Rated current (mA) | Coil
resistance (Ω) |
Must
operate |
Must
release |
Maximum
voltage |
Power consumption | |||
---|---|---|---|---|---|---|---|---|---|
50 Hz | 60 Hz | of rated voltage | per Relay | per 16 Relays | |||||
AC | 100/(110) | 8.2/- | 7/7.7 | 8,700 | 80% max. | 30% min. | 105% | 0.7 VA | 11 VA |
200/(220) | 4.1/- | 3.5/3.85 | 33,300 | ||||||
DC | 12 | 42 | 290 | 80% max. | 10% min. | 105% | 0.5 W | 8 W | |
24 | 21 | 1,150 | |||||||
100/110 | 5 | 20,000 |