Using a triac to open and close the circuit reduces chattering and arching, thereby increasing the electrical durability to 10 million operations.
Hybrid Power Relay
about this Product Family
last update: September 24, 2012
Using a triac to open and close the circuit reduces chattering and arching, thereby increasing the electrical durability to 10 million operations.
Relays contacts for power ON and 10-A switching with high-capacity are provided in a compact body without the need of radiators. Plus, there is almost no effect on heat generation or ambient temperature.
Operation indicators to easily check operation.
Built-in temperature fuse prevents internal burning due to triac or relay malfunctions.
Socket-type Relays the same size as the 1-pole and 2-pole LY Relays.
last update: September 24, 2012