![]()
Global
These are navigation links to move inside this page.
Cam Positioners detect angles of rotation by means of absolute encoders and give output signals according to the preset ON and OFF angles (Cam program).
|
|
|
|
|
Classifications |
| Engineering Data | Further Information |
![]()
Reference Material for Cam Positioner: Inrush Current
All the values are approximate values and should therefore only be used as a guide.
| Model | Voltage | Applied voltage | Inrush current (peak value) | Time (see note) |
| H8PS-8 Series | 24 VDC | 26.4 VDC | 1.9 A | 23 ms |
| H8PS-16, -32 Series | 24 VDC | 26.4 VDC | 3.1 A | 12 ms |
Note: The time of the inrush current is measured as shown in the following figure.
DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD
Compact Economical Totalizer with High Visibility Available with Backlit LCD Display
This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.