Page top

Lead Contents

Cam Positioners

Cam Positioners detect angles of rotation by means of absolute encoders and give output signals according to the preset ON and OFF angles (Cam program).

Overview Features
Principles Classifications
Engineering Data Further Information

Primary Contents



Excellent Environmental Resistance

Resolvers boast excellent environmental resistance, particularly against oil, dust, temperature, and shock. They also have an ambient operating temperature range of -10 to 80°C.

Absolute Angle Detection

Resolvers can detect absolute angles and only one Resolver is needed for high-precision at 360 and 720 resolutions.

Shaft-load Tolerance: 196 N, Shaft Diameter: 10 mm (3F88L-RS17/RS17T).

With a radial and thrust shaft-load tolerance of 196 N, Resolvers outclass all other detectors, such as Encoders.

Maximum Cable Length Up to 100 m

Resolver cables can be extended up to 100 m to enable remote operation and control from a location well away from the Resolver.

Recommended Products

H7CX-A

DIN 48 × 48 mm Multifunction Preset Counter with a Bright, Easy-to-view, Negative Transmissive LCD

H7E

Compact Economical Totalizer with High Visibility Available with Backlit LCD Display

H8PS

This Compact Cam Positioner, Popular for Its Ease-of-use, Now Comes with Even Better Functions.