Page top

EtherNet/IP

Industrial open-network EtherNet/IP products with control protocols based on standard Ethernet technology.

Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability

The future will be IT driven, we make you part of it.

Data communication is via standard Ethernet port with EtherNet/IPTM Data Link function.

Connecting to open industrial network standard EtherNet/IPTM.

Poweful and flexible products for multi-axis control with EtherNet/IP™ interface

Easy way to adopt IoT for production equipment

The Omron HMI enables faster, more efficient control and monitoring - and a more natural, proactive relationship between operator and machine.

Vision sensors for high-speed positioning machines.

Code Readers can read 2D codes or bar codes and are available in installed or hand-held models.

These Sensors can be used to measure distances and heights. A wide variety of models is available, including Laser Sensors, LED Sensors, Ultrasonic Sensors, Contact Sensors, Eddy Current Sensors, and more.

Ensure machine safety through monitoring safety information via EtherNet/IPTM

3 in 1 RFID: Antenna, Amplifier & Controller.

EtherNet/IPTM, Modbus TCP-Compatible Maximizing System Availability Through the Connecting of Equipment to IoT.

By constantly monitoring the state of the motor, inform the maintenance period.

EtherNet/IPTM junction slaves and Cabels.