Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability
There are 11 products of Machine Automation Controllers.
Ideal for large-scale, fast, and highly-accurate control with up to 256 axes.
The Controller can be directly connected to a database. No special Unit, software, nor middleware is required.
Powerful functionality in a compact design
Up to eight axes of control via EtherCAT
Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers. Ideal for large-scale, fast, and high-accurate control with up to 64 axes.
Realize high-accuracy synchronization motion control (MC) and numerical control (NC) functions by ONE controller.
The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.
The NJ501 SECS/GEM CPU Unit is a NJ-series machine automation controller, and has built-in the SECS/GEM communications functions which are the standards in the semiconductor industry. It is the high-performance controller that fuses machine control and host communications.
New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers provides robot control function. In addition to robot control, general motion control with up to 64 axes can be also performed.
Controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are he features of industrial controllers Ideal for small-scale control with up to 8 axes
Sysmac solutions for every machine Controllers ideal for simple machines