Realizes high-speed communication to match a variety of applications
There are 6 products of EtherCAT Remote I/O Terminals.
GX-series IO-Link Master Unit
GX-ILM08C
IO-Link makes sensor level information visible and solves the three major issues at manufacturing sites! The unit for M12 Smartclick connector can be used in watery, and dusty environments.
Digital I/O Terminal 2-tier Terminal Block Type
GX-[]D16[]1 / OC1601
High-speed digital I/O terminal with the screw type terminal block for EtherCAT communications.
Digital I/O Terminal 3-tier Terminal Block Type
GX-ID16[]2 / OD16[]2 / MD16[]2
A common terminal is provided for each contact. It eliminate the needs for relay terminal blocks.
Digital I/O Terminal e-CON Connector Type
GX-[]D16[]8 / []D32[]8
Easy wiring using industry standard e-CON connectors. Special wiring tool is not necessary.
Analog I/O Terminal 2-tier Terminal Block Type
GX-AD0471 / DA0271
Analog I/O terminal with screw terminal block for EtherCAT communicaitons.
Encoder Input Terminal 3-tier Terminal Block Type
GX-EC0211 / EC0241
EtherCAT-compatible encoder input terminal which enables high-speed and accurate control.