| Model | ZX-EDR5T | ZX-
ED01T |
ZX-ED02T/
EM02T |
ZX-
EM07MT |
ZX-EV04T | ZX-EM02HT | ||
|---|---|---|---|---|---|---|---|---|
| Measurement range | 0 to 0.5 mm | 0 to 1 mm | 0 to 2 mm | 0 to 7 mm | 0 to 4 mm | 0 to 2 mm | ||
| Sensing object | Magnetic metals (Measurement ranges and linearities are different for non-magnetic metals. Refer to Engineering Data on See Engineering Data (Typical).) | |||||||
| Standard reference object | 18 × 18 × 3 mm | 30 × 30 ×
3 mm |
60 × 60 × 3 mm | 45 × 45 ×
3 mm |
||||
| Material: ferrous (S50C) | ||||||||
| Resolution *1 | 1 μm | |||||||
| Linearity *2 | ± 0.5% F.S. | ± 1.0% F.S. *5 | ||||||
| Linear output range | Same as measurement range. | |||||||
| Temperature characteristic *3
(including Amplifier Unit) |
0.15 %
F.S./°C |
0.07% F.S./°C | 0.1% F.S./°C | |||||
| Ambient
temper- ature |
Operating *4 | 0 to 50°C
(with no icing or con- densation) |
-10 to 60°C (with no icing or condensation) | -10 to 200°C
(with no icing or condensa- tion) |
||||
| Storage *4 | -20 to 70°C (with no icing or condensation) | |||||||
| Ambient humidity | Operating and storage: 35% to 85% (with no condensation) | |||||||
| Insulation resistance | 50 MΩ min. (at 500 DC) | |||||||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between charged parts and case | |||||||
| Vibration resistance (destruction) | 10 to 55 Hz with 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | |||||||
| Shock resistance (destruction) | 500 m/s2, 3 times each in X, Y, and Z directions | |||||||
| Degree of protection
(Sensor Head) |
IEC60529,
IP65 |
IEC60529, IP67 | IEC60529,
IP60 *6 |
|||||
| Connection method | Connector relay (standard cable length: 2 m) | |||||||
| Weight (packed state) | Approx.
120 g |
Approx. 140 g | Approx.
160 g |
Approx.
130 g |
Approx. 160 g | |||
| Materials | Sensor
Head |
Case | Brass | Stainless
steel |
Brass | Zinc (nickel-
plated) |
Brass | |
| Sensing
surface |
Heat-resistant ABS | PEEK | ||||||
| Tightening
nut |
--- | Brass (nickel-plated)
(except ZX-ED02T) |
--- | Brass
(nickel-plated) |
||||
| Toothed
washer |
--- | Iron (zinc-plated)
(except ZX-ED02T) |
--- | Iron
(zinc-plated) |
||||
| Preamplifier | PES | |||||||
| Accessories | Amplifier Mounting Brackets (ZX-XBE1), Instruction Manual | |||||||