| Input voltage | Output voltage
(during backup operation) |
Output current | Model number |
|---|---|---|---|
| 24 VDC (24 to 28 VDC) | 22.5 V | 2.5 A | S8T-DCBU-02 |
Buffer Block
last update: November 6, 2012
| Input voltage | Output voltage
(during backup operation) |
Output current | Model number |
|---|---|---|---|
| 24 VDC (24 to 28 VDC) | 22.5 V | 2.5 A | S8T-DCBU-02 |
| Type | Number of Connectors | Model number |
|---|---|---|
| Connector with DC line connected. | 1 Connector | S8T-BUS03 |
| 10 Connectors * | S8T-BUS13 |
last update: November 6, 2012