Page top

CJ1W-PDC15

CJ-series Process Analog I/O Unit

CJ1W-PDC15

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V). This unit is available for CJ/NJ controller.

International Standards

  • The standards are abbreviated as follows: U: UL, U1: UL (Class I Division 2 Products for Hazardous Locations), C: CSA, UC: cULus, UC1: cULus (Class I Division 2 Products for Hazardous Locations), CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Contact your OMRON representative for further details and applicable conditions for these standards.

Isolated-type DC Input Units

Unit
classi-
fication
Product
name
Input
points
Signal
range
selection
Conver-
sion
speed
(resolu-
tion)
Accuracy
(at
ambient
tempera-
ture of
25 ° C)
External
connec-
tion
No. of
unit
num-
bers
allo-
cated
Current
consump-
tion (A)
Model Stand-
ards
5 V 24 V
CJ1
Special
I/O
Units
Iso-
lated-
type
DC
Input
Units
2
inputs
DC voltage:
0 to 1.25 V,
-1.25 to
1.25 V,
0 to 5 V,
1 to 5 V,
-5 to 5 V,
0 to 10 V,
-10 to 10 V,
±10 V
selectable
range

DC current:
0 to 20 mA,
4 to 20 mA
Conver-
sion
speed:
10 ms/
2 inputs

Resolu-
tion:
1/64,000
Accuracy:
± 0.05%
of F.S.
Re-
movable
terminal
block
1 0.18 0.09
*
CJ1W-PDC15 UC1,
CE

* This is for an external power supply, and not for internal current consumption.