Proximity Sensor with All-stainless Housing
Highly Durable Proximity Sensor for Tough Environments
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, PNP output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 3-wire, NPN output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, NO, Pre-wired model, 5 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M30, Sensing distance: 10 mm, DC 2-wire, No polarity, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, NPN output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, NO, Pre-wired model, 5 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, Prewired M12 smart click connector model, 0.3 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 3-wire, PNP output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 3-wire, NPN output, NO, M12 Connector model |
![]() |
Proximity Sensor with All-stainless Housing, Shielded, M12, Sensing distance: 2 mm, DC 2-wire, NO, Pre-wired model, 2 m |