Proximity Sensor with All-stainless Housing
 
                                                Highly Durable Proximity Sensor for Tough Environments
Displaying individual registered product index. Select and click for details.
| Model Number | Description | 
|---|---|
|  E2FM-X1R5B1 2M | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m | 
|  E2FM-X1R5B1-M1 | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NO, M12 Connector model | 
|  E2FM-X1R5C1 2M | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m | 
|  E2FM-X1R5C1-M1 | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 3-wire, NPN output, NO, M12 Connector model | 
|  E2FM-X1R5D1 2M | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, NO, Pre-wired model, 2 m | 
|  E2FM-X1R5D1 5M | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, NO, Pre-wired model, 5 m | 
|  E2FM-X1R5D1-M1TGJ 0.3M | Proximity Sensor with All-stainless Housing, Shielded, M8, Sensing distance: 1.5 mm, DC 2-wire, Prewired M12 smart click connector model, 0.3 m | 
|  XS2F-D421-DD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 2 m | 
|  XS2F-D421-GD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Straight, Connections: ①Brown/④Blue, 5 m | 
|  XS2F-D422-DD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 2 m | 
|  XS2F-D422-GD0 | Round Water-resistant Connectors (M12 Threads), Connector with cables, socket on one cable end, For DC, 4 poles, Gold plating, Right-angle, Connections: ①Brown/④Blue, 5 m | 
|  XS5F-D421-D80-F | Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 2 m | 
|  XS5F-D421-G80-F | Round Water-resistant Connector (M12 Smartclick), Connector with Cable, Socket on One Cable End, A-coding (DC type), 4 poles, Gold plating, Straight, Connections: ①Brown/②White/③Blue/④Black, Fire-retardant PVC robot cable, 5 m |