|
Sensing method |
Appearance |
Connection method |
Sensing distance |
Model | |
|---|---|---|---|---|---|
| NPN output | PNP output | ||||
| Through- beam (Emitter + Receiver) *1 |
|
Pre-wired (2 m) | 15 m (Infrared light) |
E3ZM-CT61 2M
Emitter E3ZM-CT61-L 2M Receiver E3ZM-CT61-D 2M |
E3ZM-CT81 2M
Emitter E3ZM-CT81-L 2M Receiver E3ZM-CT81-D 2M |
| Pre-wired (5 m) |
E3ZM-CT61 5M
Emitter E3ZM-CT61-L 5M Receiver E3ZM-CT61-D 5M |
E3ZM-CT81 5M
Emitter E3ZM-CT81-L 5M Receiver E3ZM-CT81-D 5M |
|||
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CT61-M1TJ 0.3M
Emitter E3ZM-CT61-L-M1TJ 0.3M Receiver E3ZM-CT61-D-M1TJ 0.3M |
E3ZM-CT81-M1TJ 0.3M
Emitter E3ZM-CT81-L-M1TJ 0.3M Receiver E3ZM-CT81-D-M1TJ 0.3M |
|||
| Pre-wired (2 m) | 20 m (Orange light) |
E3ZM-CT62B 2M
Emitter E3ZM-CT62B-L 2M Receiver E3ZM-CT62B-D 2M |
E3ZM-CT82B 2M
Emitter E3ZM-CT82B-L 2M Receiver E3ZM-CT82B-D 2M |
||
| Pre-wired (5 m) |
E3ZM-CT62B 5M
Emitter E3ZM-CT62B-L 5M Receiver E3ZM-CT62B-D 5M |
E3ZM-CT82B 5M
Emitter E3ZM-CT82B-L 5M Receiver E3ZM-CT82B-D 5M |
|||
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CT62B-M1TJ 0.3M
Emitter E3ZM-CT62B-L-M1TJ 0.3M Receiver E3ZM-CT62B-D-M1TJ 0.3M |
E3ZM-CT82B-M1TJ 0.3M
Emitter E3ZM-CT82B-L-M1TJ 0.3M Receiver E3ZM-CT82B-D-M1TJ 0.3M |
|||
| Retro- reflective |
*2 |
Pre-wired (2 m) | 4 m (100 mm) *3 (Using E39-R1S) (Red light) |
E3ZM-CR61 2M | E3ZM-CR81 2M |
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CR61-M1TJ 0.3M | E3ZM-CR81-M1TJ 0.3M | |||
| Diffuse- reflective |
|
Pre-wired (2 m) | 1 m (Infrared light) |
E3ZM-CD62 2M | E3ZM-CD82 2M |
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CD62-M1TJ 0.3M | E3ZM-CD82-M1TJ 0.3M | |||
| BGS reflective (fixed distance) |
|
Pre-wired (2 m) | 10 to 100 mm (Red light) |
E3ZM-CL61H 2M | E3ZM-CL81H 2M |
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CL61H-M1TJ 0.3M | E3ZM-CL81H-M1TJ 0.3M | |||
| Pre-wired (2 m) | 10 to 150 mm (Red light) |
E3ZM-CL62H 2M | E3ZM-CL82H 2M | ||
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CL62H-M1TJ 0.3M | E3ZM-CL82H-M1TJ 0.3M | |||
| Pre-wired (2 m) | 10 to 200 mm (Red light) |
E3ZM-CL64H 2M | E3ZM-CL84H 2M | ||
| M12 twist-and- click pre-wired connector (0.3 m) |
E3ZM-CL64H-M1TJ 0.3M | E3ZM-CL84H-M1TJ 0.3M | |||