| Appearance | Sensing distance | Output configuration | Operation mode: NO | Operation mode: NC | |
|---|---|---|---|---|---|
|
M12 | 3 mm | DC 2-wire (polarity) | E2EH-X3D1 2M | E2EH-X3D2 2M |
| DC 2-wire (no polarity) * | E2EH-X3D1-T 2M | --- | |||
| DC 3-wire (PNP) | E2EH-X3B1 2M | E2EH-X3B2 2M | |||
| DC 3-wire (NPN) | E2EH-X3C1 2M | E2EH-X3C2 2M | |||
| M18 | 7 mm | DC 2-wire (polarity) | E2EH-X7D1 2M | E2EH-X7D2 2M | |
| DC 2-wire (no polarity) * | E2EH-X7D1-T 2M | --- | |||
| DC 3-wire (PNP) | E2EH-X7B1 2M | E2EH-X7B2 2M | |||
| DC 3-wire (NPN) | E2EH-X7C1 2M | E2EH-X7C2 2M | |||
| M30 | 12 mm | DC 2-wire (polarity) | E2EH-X12D1 2M | E2EH-X12D2 2M | |
| DC 2-wire (no polarity) * | E2EH-X12D1-T 2M | --- | |||
| DC 3-wire (PNP) | E2EH-X12B1 2M | E2EH-X12B2 2M | |||
| DC 3-wire (NPN) | E2EH-X12C1 2M | E2EH-X12C2 2M | |||