| Size | M12 | M18 | M30 | |
|---|---|---|---|---|
| Shielded | Shielded | |||
| Model | E2EH-X3D[] | E2EH-X7D[] | E2EH-X12D[] | |
| Sensing distance | 3 mm±10% | 7 mm±10% | 12 mm±10% | |
| Set distance *1 | 0 to 2.4 mm | 0 to 5.6 mm | 0 to 9.6 mm | |
| Differential travel | 15% max. of sensing distance | |||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Datasheet.) | |||
| Standard sensing object | Iron, 12 × 12 × 1 mm | Iron 21 × 21 × 1 mm | Iron 36 × 36 × 1 mm | |
| Response frequency *2 | 500 Hz | 300 Hz | 100 Hz | |
| Power supply voltage (operating
voltage range) |
12 to 24 VDC, ripple (p-p): 10% max.
(10 to 32 VDC) |
|||
| Leakage current | 0.8 mA max. | |||
| Control output | Load current | 3 to 100 mA | ||
| Residual voltage *3 | Polarity Models: 3 V max.
No polarity Models: E2EH-X[]D[]-T: (5 V max. *3 (Load current: 100 mA, Cable length 2 m) |
|||
| Indicators | D1 Models: Operation indicator (red), Setting indicator (yellow)
D2 Models: Operation indicator (yellow) |
|||
| Operation mode (with sensing object
approaching) |
D1 Models: NO
D2 Models: NC Refer to Datasheet. |
|||
| Protection circuits | Surge suppressor, Load short-circuit protection | |||
| Ambient temperature range | Operating: 0 to 100°C
Storage: -25 to 70° (with no icing or condensation) |
|||
| Ambient humidity range | 35% to 95% | |||
| Temperature influence | ±10% max. of sensing distance at 23°C in the temperature range of 0 to 70°C.
±15% max. of sensing distance at 23°C in the temperature range of 70 to 100°C. |
|||
| Voltage influence | ± 10% max. of sensing distance at rated voltage in the 15% rated voltage range. | |||
| Insulation resistance | 50 MΩ min. (at 500 VDC) between current-carrying parts and case | |||
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between current-carrying parts and case | |||
| Vibration resistance | Destruction: 10 to 55 Hz 1.5-mm double amplitude for 2 hours each in X, Y and Z directions | |||
| Shock resistance | Destruction: 1,000 m/s2, 10 times each in X, Y and Z directions | |||
| Degree of protection | IEC IP67, DIN 40050-9 IP69K *4 | |||
| Connection method | Pre-wired Models (Standard cable length 2 m), Connector Models | |||
| Weight
(packed state) |
Pre-wired Models | Approx. 80 g | Approx. 145 g | Approx. 220 g |
| Connector Models | Approx. 30 g | Approx. 55 g | Approx. 125 g | |
| Materials | Case, clamping nut | Stainless steel (SUS316L) | ||
| Sensing surface | PBT | |||
| Cable | Heat-resistant PVC cable (Pre-wired model) | |||
| Accessories | Instruction manual | |||